Supra® A Series Truck Refrigeration Units
The smart choice for efficiency
The Supra A series has been designed by merging mechanical and electric subsystems in order to offer efficiency improvement and product compactness for a truly versatile solution. Quieter, lighter and smaller, this unit has been tested in extreme ambient temperatures in order to provide the best uptime and reliability, resulting in a quick return on investment.
A Compact Solution
With one size for all models, this range maximizes compatibility with box configurations available on the market. Its compactness significantly improve space for cabin tilt and space in the internal box.
Efficiency for Less Environmental Impact
With the Supra A Series, a focus has been made on overall system efficiency in order to reduce significantly energy and refrigerant consumption and ultimately reduce polluting emissions.
Learn more about the Supra A Series
Contact your local dealer
View the full Supra A series
Supra A7
Cooling Capacity (W)
| Diesel Operation 0°C/+30°C | 6300 |
| Diesel Operation -20°C/+30°C | 3570 |
| Standby Operation 0°C/+30°C | 5030 |
| Standby Operation -20°C/+30°C | 2760 |
Heating Capacity (W)
| +12°C/-20°C (W) | 4180 |
Air Flow (m3/hr)
| 2570 |
Weight (kg)
| 431 kg |
Refrigerant
| 3.0 kg |
Dimensions (mm)
| 1915 x 615 x 815 |
Supra A8
Cooling Capacity (W)
| Diesel Operation 0°C/+30°C | 7710 |
| Diesel Operation -20°C/+30°C | 3950 |
| Standby Operation 0°C/+30°C | 6250 |
| Standby Operation -20°C/+30°C | 3490 |
Heating Capacity (W)
| +12°C/-20°C (W) | 5730 |
Air Flow (m3/hr)
| 2570 |
Weight (kg)
| 440 kg |
Refrigerant
| 3.0 kg |
Dimensions (mm)
| 1915 x 615 x 815 |
Supra A9
Cooling Capacity (W)
| Diesel Operation 0°C/+30°C | 9020 |
| Diesel Operation -20°C/+30°C | 5390 |
| Standby Operation 0°C/+30°C | 7410 |
| Standby Operation -20°C/+30°C | 4600 |
Heating Capacity (W)
| +12°C/-20°C (W) | 6310 |
Air Flow (m3/hr)
| 2700 |
Weight (kg)
| 460 kg |
Refrigerant
| 3.9 kg |
Dimensions (mm)
| 1915 x 615 x 815 |
Supra A11
Cooling Capacity (W)
| Diesel Operation 0°C/+30°C | 10810 |
| Diesel Operation -20°C/+30°C | 5930 |
| Standby Operation 0°C/+30°C | 8810 |
| Standby Operation -20°C/+30°C | 5520 |
Heating Capacity (W)
| +12°C/-20°C (W) | 10490 |
Air Flow (m3/hr)
| 3340 |
Weight (kg)
| 500 kg |
Refrigerant
| 3.8 kg |
Dimensions (mm)
| 1915 x 615 x 815 |
Supra A13
Cooling Capacity (W)
| Diesel Operation 0°C/+30°C | 12010 |
| Diesel Operation -20°C/+30°C | 6700 |
| Standby Operation 0°C/+30°C | 10170 |
| Standby Operation -20°C/+30°C | 5980 |
Heating Capacity (W)
| +12°C/-20°C (W) | 10850 |
Air Flow (m3/hr)
| 3074 |
Weight (kg)
| 501 kg |
Refrigerant
| 3.9 kg |
Dimensions (mm)
| 1915 x 615 x 815 |
Supra A Series - Performance and High Efficiency for All Your Distribution Needs
Literature