Supra® Truck Refrigeration Units
Supra Range Performance for refrigerated Trucks
Developed for distribution environments with multiple door openings, you can rely on the high performance of the Supra range to meet the needs of your challenging operation.
Solutions for all your distribution needs
Superior Performance
The Supra range achieves superior pulldown and accurate temperature control at all set points, supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.
High Capacity
Extended with three high capacity models, the Supra range is available up to 12,000 Watts. Increased airflow allows for quick temperature recovery and improved air management. The use of a 7 mm condenser and smaller compressor lower fuel consumption for improved efficiency.
Robust Design
Strong composite materials and components (easy start) extend unit lifetime, reduce downtime, and optimize maintenance time with easy accessibility.
Integrating in Your Working Environment
The Supra range offers extreme flexibility to ensure you have the right unit for your operation. Model available in multi-temperature options in nosemount, undermount, silent and extreme climate versions.
Learn more about Supra Truck Refrigeration Units
Contact your local dealerView the full Supra series
Supra 550
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C | 5455 W |
| Capacity on engine power -20°C | 3165 W |
| Capacity on electrical standby 0°C | 4670 W |
| Capacity on electrical standby -20°C | 2770 W |
Heating Capacity
| Diesel High speed 18°C/-18°C | 1940 W |
| Standby 18°C/-18°C | 1205 W |
Air Flow
(High speed engine operation)
| AMCA 21085 | 2150 m3/hr |
Weight
(Including battery)
| S version (Standard) | 391 kg |
| T version (Low noise) | 394 kg |
Engine
| Model | CT2-29TV |
| Displacement | 479 cm3 |
| N° of cylinders | 2 |
| Maintenance Interval | 500/750 hrs |
Compressor
| Model | 05K2 |
| Displacement | 200 cm3 |
| N° of cylinders | 2 |
Electrical Standby Motor
| Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 3.6 kW |
Refrigerant
| Type | R-404A |
| Charge | 4 kg |
Sound Pressure
Standard / Low Noise
| High speed | 68 dBA / 66.1 dBA |
| Low Speed | 63.6 dBA / 62.4 dBA |
| Standby | 59.8 dBA / 58.8 dBA |
Dimensions
| Unit (L x W x H) | 825 x 1823 x 555 mm |
| Body opening (L x H) | 1245 x 310 mm |
Supra 750
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Diesel – High Speed 0°C/30°C | 6780 W |
| Diesel - High Speed -20°C/30°C | 3750 W |
| Standby 400V/3/50 Hz 0°C/30°C | 5920 W |
| Standby 400V/3/50 Hz -20°C/30°C | 3120 W |
Heating Capacity
| Diesel | 2170 W |
| Standby 400V/3/50 Hz | 1210 W |
Air Flow
(High speed engine operation)
| Diesel | 2140 m3/hr |
| 400V/3/50 Hz | 2140 m3/hr |
ATP Compliant
(Including battery)
| M1074 |
Weight
| 429 kg |
Dimensions (mm)
| H x W x D | 629 x 1823 x 888 |
Box Size Recommendation
| 0°C/30°C | 54 m3 |
| 0°C/40°C | 39 m3 |
| -20°C/+30°C | 38 m3 |
| -20°C/+40°C | 31 m3 |
Sound Emissions
| Sound Power Lwa | 97 dB |
| Diesel - High Speed Pressure | 68.2 dB |
| Diesel - Low Speed Pressure | 66 dB |
| Standby - 400V/3/50 Hz Pressure | 59.7 dB |
Components
| Engine - Displacement | 719 cc |
| Engine - N° of cylinders | 3 |
| Motor - Voltage | 400V/3/50 Hz |
| Motor - Power | 3.6 kW |
| Compressor – Techno | Reciprocating |
| Compressor - Model | O5K2 |
| Controls | Easycold |
Refrigerant
| Type | R-452A |
| Charge | 5.2 kg |
Supra 820D
Supra 820D Features and Benefits
- Compact bottom-mounted standalone chiller that combines high cooling capacity with robust reliability
- Highly resistant to moisture, contamination and dust
- Quiet operation
- Ultra-thin evaporator
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30°C ambient)
| Capacity on engine power 0°C | 7400 W |
| Capacity on engine power -20°C | 4100 W |
| Capacity on electrical standby 0°C | 6700 W |
| Capacity on electrical standby -20°C | 3600 W |
Heating Capacity
| Diesel High speed 18°C/-18°C | 2170 W |
| Standby 18°C/-18°C | 1205 W |
Air Flow
(High speed engine operation)
| AMCA 21085 | 2500 m3/hr |
Weight
(Including battery)
| S model | 415 kg |
| Evaporator | 58 kg |
Engine
| Model | CT3-44TV |
| Displacement | 719 cm3 |
| N° of cylinders | 3 |
| Maintenance Interval | 750 hrs |
Compressor
| Model | 05K4 |
| Displacement | 400 cm3 |
| N° of cylinders | 4 |
Electrical Standby Motor
| Voltage / Phase / Frequency | 400/3/50 Hz |
| Rating | 4.8 kW |
Refrigerant
| Type | R-404A |
| Charge | 6.8 kg |
Dimensions
| Unit (L x W x H) | 1753 x 687 x 624 mm |
| Evaporator (L x W x H) | 1225 x 722 x 301 mm |
Supra 850
Temperature Type: Mono Temperature
Cooling Capacity
| Diesel – High Speed 0°C/+30°C | 7800 W |
| Diesel – High Speed -20°C/+30°C | 4900 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 6450 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 4240 W |
Heating Capacity
| Diesel | 3360 W |
| Standby – 400V/3/50 Hz | 1770 W |
Air Flow
| Diesel | 2500 m3/hr |
ATP Compliant
| M1022 |
Weight
| 461 kg |
Dimensions
| H x W x D | 629 x 1823 x 888 mm |
Box Size Recommendation
| +0°C / +30°C | 65 m3 |
| +0°C / +40°C | 46 m3 |
| -20°C / +30°C | 55 m3 |
| -20°C / +40°C | 43 m3 |
Sound Emission
| Sound Power (Lwa) | 98 dB |
| Diesel – High Speed | 68.7 dB |
| Diesel – Low Speed | 66.3 dB |
| Standby – 400V/3/50 Hz | 59.7 dB |
Components
| Engine – Displacement | 719 cc |
| Engine – Cylinders | 3 |
| Motor – Voltage | 400V/3/50 Hz |
| Motor – Power | 3.6 kW |
| Compressor – Techno | Reciprocrating |
| Compressor – Model | O5K4 |
| Controls | Easycold |
Refrigerant
| Type | R452A |
| Charge | 6.8 kg |
Supra 1050
Temperature Type: Mono Temperature
Cooling Capacity
| Diesel – High Speed 0°C/+30°C | 9100 W |
| Diesel – High Speed -20°C/+30°C | 5600 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 7800 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 5000 W |
Heating Capacity
| Diesel | 3530 W |
| Standby – 400V/3/50 Hz | 2530 W |
Air Flow
| Diesel | 3350 m3/hr |
ATP Compliant
| M983 |
Weight
| 617 kg |
Dimensions
| H x W x D | 699 x 1995 x 971 mm |
Box Size Recommendation
| +0°C / +30°C | 77 m3 |
| +0°C / +40°C | 55 m3 |
| -20°C / +30°C | 65 m3 |
| -20°C / +40°C | 51 m3 |
Sound Emission
| Sound Power (Lwa) | 98 dB |
| Diesel – High Speed | 69.6 dB |
| Diesel – Low Speed | 67.2 dB |
| Standby – 400V/3/50 Hz | 61.5 dB |
Components
| Engine – Displacement | 1123 cc |
| Engine – Cylinders | 3 |
| Motor – Voltage | 400V/3/50 Hz |
| Motor – Power | 9 kW |
| Compressor – Techno | Reciprocrating |
| Compressor – Model | O5K4 |
| Controls | Easycold |
Refrigerant
| Type | R452A |
| Charge | 5.4 kg |
Supra 1150
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30°C ambient)
| Capacity on engine power 0°C (W) | 10500 |
| Capacity on engine power -20°C (W) | 6350 |
| Capacity on electrical stand by 0°C (W) | 8900 |
| Capacity on electrical stand by -20°C (W) | 5400 |
Heating Capacity
| Diesel High speed 18°C/-18°C (W) | 4720 |
| Standby 18°C/-18°C (W) | 2740 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 3350 |
Weight
(Including battery)
| S version (Standard) | 626 kg |
Engine
| Model | CT3-69TV |
| Displacement | 1123 cm3 |
| n° of cylinders | 3 |
| Maintenance Interval | 1000 hrs |
Compressor
| Model | 05K4 |
| Displacement | 400 cm3 |
| n° of cylinders | 4 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 9 kW |
Refrigerant
| Type | R-404A, R-452A |
| Charge | 5,7 kg |
Sound pressure
| Standard | |
| High speed | 69,2 dBA |
| Low speed | 65,7 dBA |
| Standby | 62,2 dBA |
Unit
| Body opening | L 1245 x H 350 mm |
| Dimensions | 971 x 1995 x 684 mm |
Supra 1250
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C | 12050 W |
| Capacity on engine power -20°C | 6990 W |
| Capacity on electrical stand by 0°C | 9100 W |
| Capacity on electrical stand by -20°C | 6300 W |
Heating Capacity
| Diesel High speed 18°C/-18°C | 4720 W |
| Standby 18°C/-18°C | 2740 W |
Airflow
(High speed engine operation)
| (AMCA 21085) | 3350 m3/hr |
Weight
(Including battery)
| S version | 636 kg |
Engine
| Model | CT3-69TV |
| Displacement | 1123 cm3 |
| n° of cylinders | 3 |
| Maintenance Interval | 1000 hrs |
Compressor
| Model | 05G |
| Displacement | 600 cm3 |
| n° of cylinders | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 9 kW |
Refrigerant
| Type | R-404A, R-452A |
| Charge | 6 kg |
Sound pressure
(Standard)
| High speed | 69.2 dBA |
| Low speed | 65.7 dBA |
| Standby | 62.2 dBA |
Unit
| Body opening | L 1245 x H 350 mm |
| Dimensions | 971 x 1995 x 684 mm |
Supra Videos
Carrier Transicold Moves Your Senses With its Sustainable Supra CNG Refrigeration Unit
Carrier Transicold Hits the Right Notes with Pulleyn Philharmonia Orchestra