Aspen™ Diesel Auxiliary Power Unit
A smarter way to give drivers the comfort & convenience of home
Aspen™ Diesel Auxiliary Power Units (APUs) from Carrier Transicold provide the exceptional combination of cooling, heating, cab power, battery charging, engine heating and more. Designed for high performance, versatility, durability, reliability and ease of use.
The Comfort of Home When the Road is Long
Truckers spend long days and even weeks on the road. And when they can’t be home, Carrier Transicold’s Aspen APU provides the comfort and convenience to help them feel like they never left.
The Aspen APU is a smarter and more reliable way to give drivers the superior cab climate control and reliable electric power supply that they deserve when the road is long. We’ve made enhancements at every level to build an APU that does it all and then goes that extra mile with new features for effortless control and even more reliable performance.
More Capabilities Right Out of the Box
Carrier Transicold has a reputation for packing more performance and capabilities in a diesel APU than any other provider, and the Aspen APU is no exception. The Aspen APU delivers comfort without compromise and the confidence that comes from one of the most trusted names in the industry, offering the following features:
The Easiest-Ever Control for Cooling, Heating & More
The Aspen APU’s driver interface has been completely redesigned to make temperature control as effortless as a home thermostat. The single control knob glows red when in Heat Mode, blue in Cool Mode and green in Comfort Monitor Mode. Drivers dial up the precise cab temperature they want, and the system does the rest. Easily toggle between various operating modes: Battery Monitor to keep the engine and APU batteries topped off; Winter Watch for automatic engine pre-heating; and Manual Mode that enables cab-specific programming.

Choose the Aspen Model That's Right for Your Fleet
Carrier Transicold offers three primary configurations and numerous customization options to fulfill various anti-idling needs:
- Integrated (Aspen-INT): In this fully featured system, coolant lines connect the APU to the tractor engine cooling system, with engine warming provided via APU coolant exchange.
- Stand-Alone (Aspen-STA): This unit provides similar capabilities to the integrated model, but tractor and APU coolant systems are independent. Tractor engine warming can be optionally done via the tractor’s block heater, powered by the Aspen APU’s generator, or with an engine coolant heater.
- Power-Only (Aspen-PWR): Provides power for hotel loads and more in applications where no cab climate control is needed.
Aspen™ Diesel Auxiliary Power Unit
Providing The Comfort and Convenience of Home
Performance Specifications
| APU Power Plant | |
| Engine | Tier 4 final 2-cylinder diesel engine
|
| Alternator | High power 70 Amps |
| Generator | 6kW rating @ 110/120V, 60Hz AC (5.2kW available power) |
| Dimensions | 24.2" x 26.8" x 30.7" (615 x 681 x 780 mm) |
| Weight | 395 lbs. (179 kg) |
| Under Bunk Climate Control Unit (CCU) with Climate Control Module (CCM) | |
| Air conditioning | 12,000 BTU/hr |
| Heating | 8,000 BTU/hr with standard electric heat |
| Airflow | 343 CFM |
| Compressor | Hermetic compressor |
| Dimensions | 26.1" x 15.7" x 9.4" (663 x 399 x 239 mm) |
| Weight – CCU with CCM | 76 lbs. (35 kg) |
| Refrigerant | R-134A |
| Condensing Unit | |
| Condenser | Microchannel condenser |
| Fan Motor | Maintenance-free fan motor |
| Dimensions | 26.5" x 8" x 16.9" (673 x 203 x 429 mm) |
| Weight | 26 lbs. (12 kg) |
| Aspen Interface Features | |
| Single control knob with color LED for heat, cool, auto and fan-only | |
| Backlit LCD display screen | |
Configurable modes:
|
|
| Accessories and Options | |
| Shore power adapter kit—lets the APU operate via 110/120-VAC household power) | |
| Inverter—produces 120 VAC for hotel loads while moving | |
| Carrier Cabin Heater—7,000 BTU/hr fuel-fired header | |
| Stand-alone heat shield kit | |
Performance Specifications
| APU Power Plant | |
| Engine | Tier 4 final 2-cylinder diesel engine
|
| Alternator | High power 70 Amps |
| Generator | 6kW rating @ 110/120V, 60Hz AC (5.2kW available power) |
| Dimensions | 24.2" x 26.8" x 30.7" (615 x 681 x 780 mm) |
| Weight | 395 lbs. (179 kg) |
| Under Bunk Climate Control Unit (CCU) with Climate Control Module (CCM) | |
| Air conditioning | 12,000 BTU/hr |
| Heating | 8,000 BTU/hr with standard electric heat |
| Airflow | 343 CFM |
| Compressor | Hermetic compressor |
| Dimensions | 26.1" x 15.7" x 9.4" (663 x 399 x 239 mm) |
| Weight – CCU with CCM | 76 lbs. (35 kg) |
| Refrigerant | R-134A |
| Condensing Unit | |
| Condenser | Microchannel condenser |
| Fan Motor | Maintenance-free fan motor |
| Dimensions | 26.5" x 8" x 16.9" (673 x 203 x 429 mm) |
| Weight | 26 lbs. (12 kg) |
| Aspen Interface Features | |
| Single control knob with color LED for heat, cool, auto and fan-only | |
| Backlit LCD display screen | |
Configurable modes:
|
|
| Accessories and Options | |
| Shore power adapter kit—lets the APU operate via 110/120-VAC household power) | |
| Inverter—produces 120 VAC for hotel loads while moving | |
| Carrier Cabin Heater—7,000 BTU/hr fuel-fired header | |
| Stand-alone heat shield kit | |
You May Also Like
X4™ 7500 Trailer Refrigeration Unit
Vector™ 8500 Trailer Refrigeration Unit
ComfortPro® Electric Auxiliary Power Unit
ComfortPro® Lithium Ion Electric Auxiliary Power Unit
Lynx Fleet Telematics
APU Idle Calculator
Carrier Transicold Auxiliary Power Units (APUs) are designed to save fuel compared to idling the truck engine. The math is easy…use the calculator to estimate your savings.