Citifresh

Fresh-only direct drive vehicle solution for medium- to large-sized trucks

  • Fresh application for transportation of fruits and vegetables, confectionery items and dairy products.
  • Driver-friendly controls. A DIN-type controller provides basic user interface installed on the dashboard, so it is very easy for the driver to operate.
  • Quick and easy installation. A smaller footprint and an easy to install modular concept enables easy installation.

Features and Benefits:

  • Ideal solution for carrying products on medium-to-large trucks
  • Higher airflow (220m³/hr) allows usage on longer containers
  • Designed for high ambient conditions (up to 50ºC)
  • Driver-friendly dashboard mounted controller
  • Easy installation, low maintenance & operation cost
  • Larger compressor for higher efficiency

Performance Specifications:

Cooling Capacity
(Watt) Road Only - +4°C / +30ºC
4500

Compressor Capacity (CC)
215

Refrigerant
R134a

Airflow
2200m/h

Evaporator Dimension
1222 x 278 x 508mm

Condenser Dimension
1062 x 503 x 534mm

Evaporator Weight
32kg

Condenser Weight
42kg

Features and Benefits:

  • Ideal solution for carrying products on medium-to-large trucks
  • Higher airflow (220m³/hr) allows usage on longer containers
  • Designed for high ambient conditions (up to 50ºC)
  • Driver-friendly dashboard mounted controller
  • Easy installation, low maintenance & operation cost
  • Larger compressor for higher efficiency

Performance Specifications:

Cooling Capacity
(Watt) Road Only - +4°C / +30ºC
4500

Compressor Capacity (CC)
215

Refrigerant
R134a

Airflow
2200m/h

Evaporator Dimension
1222 x 278 x 508mm

Condenser Dimension
1062 x 503 x 534mm

Evaporator Weight
32kg

Condenser Weight
42kg