Neos Direct Drive Truck Refrigeration Units
Alternator driven refrigeration units with easy installation for small delivery vehicles
Alternator driven, the Neos refrigeration range combines constant cooling and heating for vehicles up to 6 mm3 with flexible installation. Available in two versions, Slim & Split, it is a versatile and reliable choice for customers wanting cargo protection, reliability and driver’s comfort.
Neos Key Features and Benefits
Designed for Practicality
With two installation concepts, Neos can be integrated into the vehicle or fitted externally to meet all type of vehicle insulation. It’s fully compatible with vehicle air conditioning so that both driver and cargo stay cool during transportation.
Preserving the Cold Chain
With 1160 W at 0°C, NEOS ensures excellent cargo protection.
First for Safety and the Environment
- Driver Protection : unit will not compromise vehicle safety features or reinforcements
- Care for environment : uses a chlorine-free, zero ozone-depletion R134a refrigerant
- Efficient Solution : powered from the alternator resulting in fewer hoses and fittings, less refrigerant and reduced risk of leaks
External for Extra Space
Fitted externally to nose mount or roof allows more loading space inside the vehicle.
Integrated for Efficiency
The Slim concept has the lowest profile on the market for ease of parking, improved aerodynamics and fuel efficiency, and reduced noise for added driver comfort.
View the Neos series
Neos 100
Specifications
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C (W) | 1 210 |
| Capacity on engine power -20°C (W) | 470 |
| Capacity on electrical stand by 0°C (W) | 1 190 |
| Capacity on electrical stand by -20°C (W) | 470 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 570 |
Weight
| - | 63 kg |
Compressor
| Model | SD5H09 |
| Displacement | 87 cm3 |
| n° of cylinders | 5 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50 Hz
240/1/60 Hz |
| Rating | 1 420 W |
Refrigerant
| Type | R-134A |
| Charge | 0,9 kg |
Sound Pressure
| High speed | 53,4 dBA |
Unit
| Dimensions (D x W x H) | 822 x 904 x 223 mm |
Schematic Diagrams
Neos 100 S
Specifications
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C (W) | 1 160 |
| Capacity on engine power -20°C (W) | 450 |
| Capacity on electrical stand by 0°C (W) | 1 190 |
| Capacity on electrical stand by -20°C (W) | 450 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 700 |
Weight
| Condenser | 48 kg |
| Evaporator (MNS600) | 15 |
Compressor
| Model | SD5H09 |
| Displacement | 87 cm3 |
| n° of cylinders | 5 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50 Hz
240/1/60 Hz |
| Rating | 1 420 W |
Refrigerant
| Type | R-134A |
| Charge | 1 kg |
Sound pressure
| High speed | 57dBA |
Unit
| Dimensions (D x W x H) | 480 x 864 x 232mm |
Schematic Diagrams