Pulsor® Truck Refrigeration Units
Constant Cold Throughout the Day
Maintaining constant cold throughout your intense delivery schedule is an everyday challenge. When choosing a refrigeration unit, you need to be confident it will help you deliver goods to customers in a perfect state, everytime. With an impressively quick pull-down time and precise temperature control, Pulsor is the perfect fit for customers operating in city centers with multiple door-openings, sensitive products and multi-temperature deliveries.
High Capacity Need...
Maintaining constant cold throughout your intense delivery schedule is an everyday challenge. When choosing a refrigeration unit, you need to be confident it will help you deliver goods to customers in a perfect state, everytime. Frequent stops, multiple door openings, traffic congestion, multi-temperature goods and sensitive products – it’s hard to maintain the cold chain. To keep the temperature just right, your refrigeration unit needs to provide quick pull-down and high capacity at all times.
…Even at Idle Speed
Conventional refrigeration units depend on engine speed and reach optimum capacity at 2400 RPM. But during city deliveries, your van is operating 90% of the time at low speed (under 2400 RPM)*. This compromises refrigeration capacity and makes it even harder to maintain the right temperature for your goods.
* In a standard urban delivery cycle
Key Pulsor Features and Benefits
Cold Chain Revolution
100% cooling capacity at low engine speed. Pulsor’s unique technology gives you constant optimum capacity throughout your entire delivery cycle.
Low Cost of Ownership
20% reduction in fuel consumption during pull-down. Designed with the E-Drive technology, Pulsor achieves high levels of reliability thanks to fewer moving parts and fittings. Optimum fleet availability together with reduced maintenance and fuel consumption during pull-down phase maintain a low cost of ownership.
Ensuring Sustainability
75% improvement in containment. With a significant reduction in hoses and fittings, CO2 emissions from refrigerant leaks have been reduced to protect the environment.
Unequalled Technology
Groundbreaking E-Drive™ technology. Removing the mechanical transmissions found in belt-driven systems, E-Drive™ transforms engine power into electricity. This unique and patented solution is now available for the first time in vans.
Strong Cold Chain Features with Less Environmental Impact
Fast pull-down, constant cold, wide temperatue range and precise temperature control. Pulsor is the perfect fit for customers operating in city centers with multiple door-openings, sensitive products and multi-temperature deliveries.
View the full Pulsor series
Pulsor 300
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| MCS 600 | |
| Capacity on road at 2400rpm 0°C (W) | 2 575 |
| Capacity on road at 2400rpm -20°C (W) | 1 300 |
| Capacity on road at 1000rpm 0°C (W) | 2 550 |
| Capacity on road at 1000rpm -20°C (W) | 1 300 |
| Standby capacity* (W) | 2 610 |
| Standby capacity** (W) | 1 310 |
Heating Capacity
| Heating system (W) | 1 500 |
| Standby (W) | 1 500 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 710 |
Weight
| Road and standby condenser | 91 kg |
| Evaporator | 17 kg |
Compressor
| Model | BS330/MS330 |
| Displacement | 32,7 cm3 |
| n° of cylinders |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50-60 Hz
400/3/50-60 Hz |
| Rating | 4 500 |
Refrigerant
| Type | R-404A |
| Charge | 1,6 kg |
Sound Pressure
| High speed | 57 dBA |
Unit
| Condenser dimensions (D x W x H) | 577 x 1124 x 235 mm |
*Stand by capacities are given for 400 VAC version
**Stand by capacities are linked to voltage version (400 VAC or 230 VAC)
Pulsor 350
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| MCL 850 | |
| Capacity on road at 2400rpm 0°C (W) | 3 110 |
| Capacity on road at 2400rpm -20°C (W) | 1 780 |
| Capacity on road at 1000rpm 0°C (W) | 3 110 |
| Capacity on road at 1000rpm -20°C (W) | 1 780 |
| Standby capacity* 0°c (W) |
3 160 |
| Standby capacity** -20°c (W) | 1 805
|
Heating Capacity
| Heating system (W) | 2 100 |
| Standby (W) | 2 100 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1 030 |
Weight
| Road and standby condenser | 91 kg |
| Evaporator | 22 kg |
Compressor
| Model | BS330/MS330 |
| Displacement | 32,7 cm3 |
| n° of cylinders |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50-60 Hz
400/3/50-60 Hz |
| Rating | 4 500 W |
Refrigerant
| Type | R-404A |
| Charge | 1,7 kg |
Sound Pressure
| High speed | 57 dBA |
Unit
| Condenser dimensions (D x W x H) | 577 x 1124 x 235 mm |
*Stand by capacities are given for 400 VAC version
**Stand by capacities are linked to voltage version (400 VAC or 230 VAC)
Pulsor 400
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| MCL 1100 | |
| Capacity on road at 2400rpm 0°C (W) | 3 575 |
| Capacity on road at 2400rpm -20°C (W) | 1 930 |
| Capacity on road at 1000rpm 0°C (W) | 3 420 |
| Capacity on road at 1000rpm -20°C (W) | 1 930 |
| Standby capacity* (W) | 3 615 |
| Standby capacity** (W) | 1 920 |
Heating Capacity
| Heating system (W) | 3 000 |
| Standby (W) | 3 000 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1 580 |
Weight
| Road and standby condenser | 91 kg |
| Evaporator | 30 kg |
Compressor
| Model | BS330/MS330 |
| Displacement | 32,7 cm3 |
| n° of cylinders |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50-60 Hz
400/3/50-60 Hz |
| Rating | 5 250 W |
Refrigerant
| Type | R-404A |
| Charge | 1,8 kg |
Sound Pressure
| High speed | 57 dBA |
Unit
| Condenser dimensions (D x W x H) | 577 x 1124 x 235 mm |
*Stand by capacities are given for 400 VAC version
**Stand by capacities are linked to voltage version (400 VAC or 230 VAC)
Pulsor 400 MT
Specifications
Temperature Type: Multi-Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30°C ambient)
| MCL 850 | MCV 850 | MCS 600 | |
| Nominal capacity (-20°C/30°C) (W) | 1 930 | 1 930 | 1 930 |
| Capacity on road at 2400rpm 0°C (W)
|
3 115 | 2 810 | 2 525 |
| Capacity on road at 2400rpm -20°C (W)
|
1 785 | 1 560 | 1 260 |
| Capacity on road at 1000rpm 0°C (W)
|
3 115 | 2 810 | 2 525 |
| Capacity on road at 1000rpm -20°C (W)
|
1 785 | 1 560 | 1 260 |
| Standby capacity* (W)
|
3 160 | 2 780 | 2 580 |
| Standby capacity** (W)
|
1 805 | 1 570 | 1 275 |
Heating Capacity
| Heating system (W)
|
2 100 | 2 100 | 1 500 |
| Standby (W)
|
2 100 | 2 100 | 1 500 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1 030 | 1 015 | 695 |
Weight
| Road and standby condenser | 91 kg |
| Evaporator MCL850 | 22 kg |
| Evaporator MCV850 | 19 kg |
| Evaporator MCS600 | 17 kg |
Compressor
| Model | BS330/MS330 |
| Displacement | 32,7 cm3 |
| n° of cylinders |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50-60 Hz
400/3/50-60 Hz |
| Rating | Depending on configuration |
Refrigerant
| Type | R-404A |
| Charge | Depending on configuration |
Sound Pressure
| High speed | 57 dBA |
Unit
| Condenser dimensions (D x W x H) | 577 x 1124 x 235 mm |
*Stand by capacities are linked to voltage version (400 VAC or 230 VAC)
**Stand by capacities are given for 400 VAC version
Pulsor 500
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on road at 2400rpm 0°C (W) | 3 930 |
| Capacity on road at 2400 rpm -20°C (W) | 2 165 |
| Capacity on road at 1000 rpm 0°C (W) | 3 930 |
| Capacity on road at 1000 rpm -20°C (W) | 2 165 |
| Standby capacity* (W) | 3 985 |
| Standby capacity** (W) | 2 180 |
Heating Capacity
| Heating system (W) | 3 000 |
| Standby (W) | 3 000 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1 490 |
Weight
| Road and standby condenser | 130 kg |
Compressor
| Model | BS330/MS330 |
| Displacement | 32,7 cm3 |
| n° of cylinders |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50-60 Hz
400/3/50-60 Hz |
| Rating | 3 340 (W) |
Refrigerant
| Type | R-404A |
| Charge | 1,8 kg |
Sound Pressure
| High speed | 57 dBA |
Unit
| Condenser dimensions (D x W x H) | 579 x 1124 x 353 mm |
*Stand by capacities are given for 400 VAC version
**Stand by capacities are linked to voltage version (400 VAC or 230 VAC)
Pulsor 600 MT
Specifications
Temperature Type: Multi-Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| MCL 1100 | MCL 850 | MCS 600 | |
| Nominal capacity (-20°C/30°C) (W) | 2 375 | 2 375 | 2 375 |
| Capacity on road at 2400 rpm 0°C (W) | 3 930 | 3 390 | 2 725 |
| Capacity on road at 2400 rpm -20°C (W) | 2 170 | 1 930 | 1 575 |
| Capacity on road at 1000 rpm 0°C (W) | 3 930 | 3 390 | 2 725 |
| Capacity on road at 1000 rpm -20°C (W) | 2 170 | 1 930 | 1 575 |
| Standby capacity (W) | 3 985 | 3 450 | 2 755 |
| Standby capacity (W) | 2 180 | 1 950 | 1 585 |
Heating Capacity
| Heating system (W) | 3 000 | 2 100 | 1 500 |
| Standby (W) | 3 000 | 2 100 | 1 500 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1 490 | 1 015 | 695 |
Weight
| Road and standby condenser | 98 kg |
| Evaporator MCL1100 | 30 kg |
| Evaporator MCL850 | 22 kg |
| Evaporator MCS600 | 17 kg |
Compressor
| Model | BS330/MS330 |
| Displacement | 32,7 cm3 |
| n° of cylinders |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50-60 Hz |
| Rating | Depending on configuration |
Refrigerant
| Type | R-404A |
| Charge | 2,1 kg |
Sound Pressure
| High speed | 57dBA |
Unit
| Condenser dimensions (D x W x H) | 579 x 1289 x 353 mm |
Brochures
Operators Manual