Vatna Truck Refrigeration Units
Eutectic technology for your delivery vehicle
The Vatna range is an eutectic truck refrigeration system dedicated to the distribution of frozen food and ice cream for volumes from 5 to 23 m3.
Vatna Key Features and Benefits
Ease of Use
Operating automatically, the Vatna units work by cooling eutectic plates using R404A refrigerant whilst plugged in overnight. Cooling capacity is released during daytime operation. Plug it at night, deliver all day long.
Cost Efficiency
Operating automatically, limited maintenance is needed. However, accessibility is enhanced for easy servicing and reduced costs. Maximum load is possible thanks to the low thickness of the plaques used.
Flexibility
According to your needs, type of goods, doors openings, vehicle used, nosemount (H) or undermount (B), different configurations are available. Demonstrating low noise levels, it is suitable for urban deliveries.
Standard Features
- Remote standby plug (only on H/nosemount version)
- Fixing accessories
- Set of eutectic plates and accessories (mounting bolts, expansion valve, fittings)
- Set of refrigeration components (copper tube, elbows, tees)
View the full Vatna range
Vatna 200 H-B
Specifications
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Model | VATNA 203 - 3 plates | VATNA 204 - 4 plates |
| Accumulated capacity | 33 500 kJ | 44 700 kJ |
| K*Ms | 7,2 W/°C | 8,8 W/°C |
Weight
| Nosemount condenser | 140 kg |
| Undermount condenser | 145 kg |
| Plate | 85 kg |
Motocompressor
| Model | CT215 |
| Displacement | 167 cm3 |
| n° of cylinders | 2 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50 Hz |
Refrigerant
| Type | R-404A |
Unit
| Nosemount condenser dimensions (D x W x H) | 553 x 1000 x 420mm |
| Undermount condenser dimensions (D x W x H) | 505 x 1100 x 440mm |
Schematic Diagrams
Vatna 300 H-B
Specifications
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Model | VATNA 305- 5 plates | VATNA 306- 6 plates |
| Accumulated capacity | 55 800 kJ | 67 000 kJ |
| K*Ms | 11 W/°C | 13,4 W/°C |
Weight
| Nosemount condenser | 185 kg |
| Undermount condenser | 195 kg |
| Plate | 85 kg |
Motocompressor
| Model | CT318 |
| Displacement | 208 cm3 |
| n° of cylinders | 2 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50 Hz |
Refrigerant
| Type | R-404A |
Unit
| Nosemount condenser dimensions (D x W x H) | 555 x 1270 x 500mm |
| Undermount condenser dimensions (D x W x H) | 570 x 1250 x 515mm |
Schematic Diagrams
Vatna 400 H
Specifications
Refrigeration Capacity
System net cooling capacity under A.T.P. Conditions at 30° C ambient
|
Model |
VATNA 150 – 2 plates |
|
Accumulated capacity |
19 300 kJ |
|
K*Ms |
6,3 W/°C |
Weight
|
Nosemount condenser |
90 kg |
|
Plate |
85 kg |
Motocompressor
|
Model |
CT159 |
|
Displacement |
105 cm3 |
|
n° of cylinders |
2 |
Electrical Stand by Motor
|
Voltage / Phase / Frequency |
400/3/50 Hz |
Refrigerant
|
Type |
R-404A |
Generic (Boxlength, Refrigerant, ...)
|
Condenser dimensions (D x W x H) |
553 x 1000 x 420 mm |
Schematic Diagrams
Brochures