40XR Truck Refrigeration Unit
Refined Refrigeration Performance for Years of Reliable Service
Features and Benefits:
- Engineless Refrigeration Solution. With its compressor driven by the truck engine, the 40XR unit quietly refrigerates medium to large box trucks with no added direct emissions.
- Refined Performance. Contained in a sleek, durable housing, the condenser’s microchannel coil and improved fan contribute to greater efficiencies and better airflow.
- Sustainably Enhanced. Uses R-452A, a next-generation refrigerant with lower global warming potential, helping fleets achieve sustainability goals.
- Exceptional Value and Support. Backed by 180 dealer locations across North America and 24/7 service access.
Performance Specifications
Condenser Dimensions
54.2" x 21.1" x 20.15"
(1,376 x 536 x 512 mm)
Evaporator Dimensions
43.5" x 24.2" x 7.6"
(1,106 x 614 x 194 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Evaporator Airflow
875 cfm (1,487 m3/hr)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 14,500 (4,250) | 11,500 (3,370) |
| 0°F (-18°C) | 8,000 (2,340) | 5,900 (1,730) |
| -20°F (-29°C) | 4,100 (1,200) | 3,400 (1,000) |
Features and Benefits:
- Engineless Refrigeration Solution. With its compressor driven by the truck engine, the 40XR unit quietly refrigerates medium to large box trucks with no added direct emissions.
- Refined Performance. Contained in a sleek, durable housing, the condenser’s microchannel coil and improved fan contribute to greater efficiencies and better airflow.
- Sustainably Enhanced. Uses R-452A, a next-generation refrigerant with lower global warming potential, helping fleets achieve sustainability goals.
- Exceptional Value and Support. Backed by 180 dealer locations across North America and 24/7 service access.
Performance Specifications
Condenser Dimensions
54.2" x 21.1" x 20.15"
(1,376 x 536 x 512 mm)
Evaporator Dimensions
43.5" x 24.2" x 7.6"
(1,106 x 614 x 194 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Evaporator Airflow
875 cfm (1,487 m3/hr)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 14,500 (4,250) | 11,500 (3,370) |
| 0°F (-18°C) | 8,000 (2,340) | 5,900 (1,730) |
| -20°F (-29°C) | 4,100 (1,200) | 3,400 (1,000) |
You May Also Like
Neos™ 200e Electric Truck Refrigeration Unit
20X Direct Drive Truck Refrigeration Unit
30S Direct Drive Truck Refrigeration Unit
35X Direct Drive Truck Refrigeration Unit
50XR Direct Drive Truck Refrigeration Unit