50XR Truck Refrigeration Unit
Greater Capacity, Reliable Operation and Refined Engineless Performance
Features and Benefits:
- The Power You Need. The 50XR is our most powerful direct-drive unit, providing refrigeration for box trucks of up to 20 feet in length.
- Refined Inside and Out. Nose-mounted condenser has a modern aesthetic and now features a microchannel coil and improved fan for better airflow and overall efficiency.
- Saving Weight by Design. Inherently lighter without an engine and even trimmer than earlier models, 50XR units require 20% less refrigerant, further contributing to weight savings while also reducing global warming potential thanks to use of the next-generation R-452A.
- Expert Service and Support. With 180 dealer locations across North America and 24/7 service access, help is never out of reach.
Performance Specifications
Condenser Dimensions
54.2" x 21.1" x 20.15"
(1,376 x 536 x 512 mm)
Evaporator Dimensions
61.3" x 24.2" x 7.6"
(1,556 x 614 x 194 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Evaporator Airflow
1,300 cfm (2,192 m3/hr)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 17,000 (4,980) | 13,200 (3,870) |
| 0°F (-18°C) | 8,700 (2,550) | 6,500 (1,910) |
| -20°F (-29°C) | 5,000 (1,470) | 3,700 (1,080) |
Features and Benefits:
- The Power You Need. The 50XR is our most powerful direct-drive unit, providing refrigeration for box trucks of up to 20 feet in length.
- Refined Inside and Out. Nose-mounted condenser has a modern aesthetic and now features a microchannel coil and improved fan for better airflow and overall efficiency.
- Saving Weight by Design. Inherently lighter without an engine and even trimmer than earlier models, 50XR units require 20% less refrigerant, further contributing to weight savings while also reducing global warming potential thanks to use of the next-generation R-452A.
- Expert Service and Support. With 180 dealer locations across North America and 24/7 service access, help is never out of reach.
Performance Specifications
Condenser Dimensions
54.2" x 21.1" x 20.15"
(1,376 x 536 x 512 mm)
Evaporator Dimensions
61.3" x 24.2" x 7.6"
(1,556 x 614 x 194 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Evaporator Airflow
1,300 cfm (2,192 m3/hr)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 17,000 (4,980) | 13,200 (3,870) |
| 0°F (-18°C) | 8,700 (2,550) | 6,500 (1,910) |
| -20°F (-29°C) | 5,000 (1,470) | 3,700 (1,080) |
You May Also Like
Neos™ 200e Electric Truck Refrigeration Unit
20X Direct Drive Truck Refrigeration Unit
30S Direct Drive Truck Refrigeration Unit
35X Direct Drive Truck Refrigeration Unit
40XR Direct Drive Truck Refrigeration Unit