Neos 200e Electric Truck Refrigeration Unit
Leading the Charge in All-Electric Refrigeration Units for Small Delivery Vehicles
The all-electric Neos™ 200e unit is part of Carrier Transicold’s growing family of eCool™ all-electric refrigeration systems designed to push emissions toward zero. Developed for commercial vans and light-duty trucks, the unit provides increased efficiency and nearly 40% greater cooling capacity than the unit it succeeds.
Features and Benefits:
- Versatility. The unit supports both battery-operated and engine driven vehicles. On a battery-electric vehicle, the Neos 200e is powered by the vehicle’s battery supply, and on an internal-combustion vehicle, the Neos 200e is powered via the vehicle's alternator and battery, enabling a constant cooling capacity for fresh and frozen cargoes, regardless of engine speed.
- High-efficiency Performance. The brazed-plate heat exchanger provides better heat transfer, a larger evaporator coil and a 60% increase in airflow with no increase in energy consumption.
- Maximum Cargo Space. Utilizing Carrier’s space-saving SlimLine™ evaporator.
- Enhanced Sustainability. The use of the new-generation refrigerant R-452A, which has about half the global warming potential of R-404A.
Performance Specifications
Condenser Dimensions
34" x 18.9" x 9.1"
(864 x 480 x 231 mm)
Evaporator Dimensions (MNS 850)
33.8" x 24.4" x 7.6"
(859 x 620 x 193 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Evaporator Airflow
665 cfm (1,130 m3/hr)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 1,000 rpm @ 60 Hertz electric standy operation
| Evaporator.
Return Air Temp. |
Road Operation | Standby Operation | ||
| Btuh/hr | Watts | Btuh/hr | Watts | |
| 35°F (2°C) | 5,000 | 1,465 | 5,000 | 1,465 |
| 0°F (-18°C) | 2,000 | 590 | 2,000 | 590 |
The all-electric Neos™ 200e unit is part of Carrier Transicold’s growing family of eCool™ all-electric refrigeration systems designed to push emissions toward zero. Developed for commercial vans and light-duty trucks, the unit provides increased efficiency and nearly 40% greater cooling capacity than the unit it succeeds.
Features and Benefits:
- Versatility. The unit supports both battery-operated and engine driven vehicles. On a battery-electric vehicle, the Neos 200e is powered by the vehicle’s battery supply, and on an internal-combustion vehicle, the Neos 200e is powered via the vehicle's alternator and battery, enabling a constant cooling capacity for fresh and frozen cargoes, regardless of engine speed.
- High-efficiency Performance. The brazed-plate heat exchanger provides better heat transfer, a larger evaporator coil and a 60% increase in airflow with no increase in energy consumption.
- Maximum Cargo Space. Utilizing Carrier’s space-saving SlimLine™ evaporator.
- Enhanced Sustainability. The use of the new-generation refrigerant R-452A, which has about half the global warming potential of R-404A.
Performance Specifications
Condenser Dimensions
34" x 18.9" x 9.1"
(864 x 480 x 231 mm)
Evaporator Dimensions (MNS 850)
33.8" x 24.4" x 7.6"
(859 x 620 x 193 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Evaporator Airflow
665 cfm (1,130 m3/hr)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 1,000 rpm @ 60 Hertz electric standy operation
| Evaporator.
Return Air Temp. |
Road Operation | Standby Operation | ||
| Btuh/hr | Watts | Btuh/hr | Watts | |
| 35°F (2°C) | 5,000 | 1,465 | 5,000 | 1,465 |
| 0°F (-18°C) | 2,000 | 590 | 2,000 | 590 |
You May Also Like
20X Direct Drive Truck Refrigeration Unit
30S Direct Drive Truck Refrigeration Unit
35X Direct Drive Truck Refrigeration Unit
40XR Direct Drive Truck Refrigeration Unit
50XR Direct Drive Truck Refrigeration Unit