Vector™ HE 19 Domestic Intermodal Refrigeration System

High-Efficiency Transport Refrigeration System with a Space-Saving Design


Carrier Vector HE 19 logo

Features and Benefits:

  • Thin and trim. A highly efficient transport refrigeration system that fits within a trim envelope and maximizes usable cargo area for more efficient operations.
  • E-Drive™ technology. A hallmark of the Carrier Transicold Vector platform. Our hybrid design combines a diesel engine, direct-driven generator and electric refrigeration to deliver the best-in-class reliability for unattended operation.
  • High-performance cooling capacity. Delivers over 15% more deep frozen cooling capacity that competing models.
  • Nationwide support network. More than 180 Carrier Transicold authorized dealers available throughout North America with experience and expertise to provide safe, reliable service wherever needed.
  • Carrier Transicold Standard Warranty. Includes travel time and repair setup for on-site assistance.

Condenser Dimensions:
80.8" x 88.4" x 17.1"
(1,680 x 1,150 x 94 mm)

Evaporator Dimensions:
66.1" x 45.3" x 3.99"
(1,680 x 1,150 x 100 mm)

Body Opening:
66.9" x 46.0"
(1,700 x 1,170 mm)

Approximate Weight:
1,775 lb. (805 kg) including electric standby
Battery (not supplied): 50 lb. (23 kg)

Cooling Capacity:

Evaporator Return Air Temp. Diesel Operation
BTU/hr Watts
35°F ( 2°C) 55,500 16,250
0°F (-18°C) 35,000 10,250
-20°F (-29°C) 22,000 6,500


Ambient at 100°F (38°C)

Evaporator Airflow

Applied system performance:
3,250 cfm (5,550 m3/hr)

Brochure

Features and Benefits:

  • Thin and trim. A highly efficient transport refrigeration system that fits within a trim envelope and maximizes usable cargo area for more efficient operations.
  • E-Drive™ technology. A hallmark of the Carrier Transicold Vector platform. Our hybrid design combines a diesel engine, direct-driven generator and electric refrigeration to deliver the best-in-class reliability for unattended operation.
  • High-performance cooling capacity. Delivers over 15% more deep frozen cooling capacity that competing models.
  • Nationwide support network. More than 180 Carrier Transicold authorized dealers available throughout North America with experience and expertise to provide safe, reliable service wherever needed.
  • Carrier Transicold Standard Warranty. Includes travel time and repair setup for on-site assistance.

Condenser Dimensions:
80.8" x 88.4" x 17.1"
(1,680 x 1,150 x 94 mm)

Evaporator Dimensions:
66.1" x 45.3" x 3.99"
(1,680 x 1,150 x 100 mm)

Body Opening:
66.9" x 46.0"
(1,700 x 1,170 mm)

Approximate Weight:
1,775 lb. (805 kg) including electric standby
Battery (not supplied): 50 lb. (23 kg)

Cooling Capacity:

Evaporator Return Air Temp. Diesel Operation
BTU/hr Watts
35°F ( 2°C) 55,500 16,250
0°F (-18°C) 35,000 10,250
-20°F (-29°C) 22,000 6,500


Ambient at 100°F (38°C)

Evaporator Airflow

Applied system performance:
3,250 cfm (5,550 m3/hr)

Brochure