Vector™ 8700R Refrigerated Rail Unit
Premium performance for greater fuel efficiency and sustainability.
Built to handle the rigors of intermodal and rail duty.
Features and Benefits:
- E-Drive™ technology. Innovative hybrid design uses a new smart engine to drive the generator powering its all-electric refrigeration system, resulting in better fuel economy and performance.
- Enhanced compliance. Reduced emissions that surpass EPA Tier 4, and lifetime compliant with California Air Resources Board (CARB) requirements without the need for future exhaust systems. Sustainability enhanced with R-452A, a lower global warming potential refrigerant.
- Ultra-high efficiency. Provides 10% greater fuel efficiency than its standard counterpart, thanks to its three-speed engine with common-rail fuel injection.
- Reduced maintenance and exceptional reliability. Fewer moving parts, which reduces maintenance requirements, optimizing reliability and uptime.
- Nationwide support network. More than 180 Carrier Transicold authorized dealers available throughout North America with experience and expertise to provide safe, reliable service wherever needed.
- RailCare™ Warranty. Includes travel time and repair setup for on-site assistance.
Condenser Dimensions
76.4" x 85.7" x 22.8" (1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2" (1,684 x 1,149 x 208 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weights
1,815 lb. (823 kg) including electric standby
Remote 50 gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
| Evaporator Return Air Temp. | High Speed Diesel or Electric Standby Operation | |
| BTU/hr | Watts | |
| 35°F (2°C) | 58,000 | 16,998 |
| 0°F (-18°C) | 33,500 | 9,818 |
| -20°F (-29°C) | 22,000 | 6,594 |
Evaporator Airflow
Applied system performance: 3,100 cfm (5,270 m3/hr)
Built to handle the rigors of intermodal and rail duty.
Features and Benefits:
- E-Drive™ technology. Innovative hybrid design uses a new smart engine to drive the generator powering its all-electric refrigeration system, resulting in better fuel economy and performance.
- Enhanced compliance. Reduced emissions that surpass EPA Tier 4, and lifetime compliant with California Air Resources Board (CARB) requirements without the need for future exhaust systems. Sustainability enhanced with R-452A, a lower global warming potential refrigerant.
- Ultra-high efficiency. Provides 10% greater fuel efficiency than its standard counterpart, thanks to its three-speed engine with common-rail fuel injection.
- Reduced maintenance and exceptional reliability. Fewer moving parts, which reduces maintenance requirements, optimizing reliability and uptime.
- Nationwide support network. More than 180 Carrier Transicold authorized dealers available throughout North America with experience and expertise to provide safe, reliable service wherever needed.
- RailCare™ Warranty. Includes travel time and repair setup for on-site assistance.
Condenser Dimensions
76.4" x 85.7" x 22.8" (1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2" (1,684 x 1,149 x 208 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weights
1,815 lb. (823 kg) including electric standby
Remote 50 gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
| Evaporator Return Air Temp. | High Speed Diesel or Electric Standby Operation | |
| BTU/hr | Watts | |
| 35°F (2°C) | 58,000 | 16,998 |
| 0°F (-18°C) | 33,500 | 9,818 |
| -20°F (-29°C) | 22,000 | 6,594 |
Evaporator Airflow
Applied system performance: 3,100 cfm (5,270 m3/hr)
You May Also Like
X4™ 7500R Refrigerated Rail Unit
Vector™ 8500R Refrigerated Rail Unit
Passenger Rail Compressors
Passenger Rail Coils
Passenger Rail Performance Accessories
Passenger Rail Performance Tools
Truck Trailer Solar Charging System
Lynx Fleet Telematics
Carrier Performance Parts for Truck, Trailer and APU
Genuine Quality Parts, Genuine Performance — Carrier Transicold’s Performance Parts Group offers high-quality parts and accessories designed to keep your equipment running at peak performance and efficiency, all backed by the expertise of the Nationwide Carrier Transicold Dealer Network.
True Power of Blue
Learn how Carrier's X4 and Vector trailer refrigeration units use ecoForward™ technologies to develop cleaner, higher-performing platforms that integrate sustainable practices into your operation.