X4™ 7700R Refrigerated Rail Unit
The premium performance unit for high capacity, greater fuel economy, cargo protection against the demands of intermodal and rail duty.
Features and Benefits:
- The X4™ 7700R. A premium performance unit featuring a new smart engine that raises the bar for refrigeration performance, efficiency and sustainability.
- Ultra-high capacity. Delivers our highest capacity along with fast pulldown, precise temperature control and peace of mind for the most demanding applications.
- Ultra-high efficiency. Demonstrated 20% better fuel economy than its standard counterpart, thanks to the X4 7700 unit’s advanced smart engine. Common-rail fuel injection optimizes fuel delivery by 5% to 10%, and the engine’s new third “eco” speed adds significantly more fuel savings by reducing engine RPMs during intervals when conditions permit, improving operating efficiency over normal low-speed operation.
- Enhanced compliance. Reduced emissions that surpass EPA Tier 4, and lifetime compliant with California Air Resources Board (CARB) requirements without the need for future exhaust systems. Sustainability enhanced with R-452A, a refrigerant with lower global warming potential.
- Nationwide support network of strategically located dealers with the experience and expertise to provide safe and reliable service.
Condenser Dimensions
76.4" x 85.7" x 22.8" (1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2" (1,684 x 1,149 x 208 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weight
1,695 lb. (769 kg)
Remote 50 gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 1,800 rpm diesel
| Evaporator Return Air Temp. | Diesel Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 68,000 | 19,930 |
| 0°F (-18°C) | 37,000 | 10,845 |
| -20°F (-29°C) | 24,000 | 7,034 |
Evaporator Airflow:
Applied system performance: 3,050 cfm (5,180 m3/hr)
Features and Benefits:
- The X4™ 7700R. A premium performance unit featuring a new smart engine that raises the bar for refrigeration performance, efficiency and sustainability.
- Ultra-high capacity. Delivers our highest capacity along with fast pulldown, precise temperature control and peace of mind for the most demanding applications.
- Ultra-high efficiency. Demonstrated 20% better fuel economy than its standard counterpart, thanks to the X4 7700 unit’s advanced smart engine. Common-rail fuel injection optimizes fuel delivery by 5% to 10%, and the engine’s new third “eco” speed adds significantly more fuel savings by reducing engine RPMs during intervals when conditions permit, improving operating efficiency over normal low-speed operation.
- Enhanced compliance. Reduced emissions that surpass EPA Tier 4, and lifetime compliant with California Air Resources Board (CARB) requirements without the need for future exhaust systems. Sustainability enhanced with R-452A, a refrigerant with lower global warming potential.
- Nationwide support network of strategically located dealers with the experience and expertise to provide safe and reliable service.
Condenser Dimensions
76.4" x 85.7" x 22.8" (1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2" (1,684 x 1,149 x 208 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weight
1,695 lb. (769 kg)
Remote 50 gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 1,800 rpm diesel
| Evaporator Return Air Temp. | Diesel Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 68,000 | 19,930 |
| 0°F (-18°C) | 37,000 | 10,845 |
| -20°F (-29°C) | 24,000 | 7,034 |
Evaporator Airflow:
Applied system performance: 3,050 cfm (5,180 m3/hr)
You May Also Like
Vector™ 8500R Refrigerated Rail Unit
X4™ 7500R Refrigerated Rail Unit
Passenger Rail Compressors
Passenger Rail Coils
Passenger Rail Performance Accessories
Passenger Rail Performance Tools
Truck Trailer Solar Charging System
Lynx Fleet Telematics
Carrier Performance Parts for Truck, Trailer and APU
Genuine Quality Parts, Genuine Performance — Carrier Transicold’s Performance Parts Group offers high-quality parts and accessories designed to keep your equipment running at peak performance and efficiency, all backed by the expertise of the Nationwide Carrier Transicold Dealer Network.
True Power of Blue
Learn how Carrier's X4 and Vector trailer refrigeration units use ecoForward™ technologies to develop cleaner, higher-performing platforms that integrate sustainable practices into your operation.