X4™ 7700 Trailer Refrigeration Unit
The Premium Performance Unit for High Capacity, Greater Fuel Economy and Environmental Sustainability.
The newest member of our legendary X4™ family of single-temperature CARB compliant truck trailer refrigeration units.
Features and Benefits:
- The X4™ 7700. A premium performance unit featuring a new smart engine that raises the bar for refrigeration performance, efficiency and sustainability.
- Ultra-high capacity. Delivers our highest capacity along with fast pulldown, precise temperature control and peace of mind for the most demanding applications.
- Ultra-high efficiency. Demonstrated 20% better fuel economy than its standard counterpart, thanks to the X4 7700 unit’s advanced smart engine. Common-rail fuel injection optimizes fuel delivery by 5% to 10%, and the engine’s new third “eco” speed adds significantly more fuel savings by reducing engine RPMs during intervals when conditions permit, improving operating efficiency over normal low-speed operation.
- Enhanced compliance. Reduced emissions that surpass EPA Tier 4, and lifetime compliant with California Air Resources Board (CARB) requirements without the need for future exhaust systems. Sustainability enhanced with R-452A, a refrigerant with lower global warming potential.
- Proven reliability and low cost of ownership. Combining innovative engineering with a straightforward, practical design reduces engine run hours and lowers maintenance costs.
Performance Specifications
Condenser Dimensions
76.4" x 85.7" x 22.8" (1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2" (1,684 x 1,149 x 208 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weight
1,690 lb. (767 kg)
Remote 50 gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling Capacity
Ambient at 100°F (38°C)
| Evaporator Return Air Temp. | Diesel Operation | |
| BTU/hr | Watts | |
| 35°F (2°C) | 68,000 | 19,930 |
| 0°F (-18°C) | 37,000 | 10,845 |
| -20°F (-29°C) | 24,000 | 7,034 |
Evaporator Airflow
Applied system performance: 3,100 cfm (5,270 m3/hr)
Learn more about Carrier X4 and Vector CARB Trailer Refrigeration Units
The newest member of our legendary X4™ family of single-temperature CARB compliant truck trailer refrigeration units.
Features and Benefits:
- The X4™ 7700. A premium performance unit featuring a new smart engine that raises the bar for refrigeration performance, efficiency and sustainability.
- Ultra-high capacity. Delivers our highest capacity along with fast pulldown, precise temperature control and peace of mind for the most demanding applications.
- Ultra-high efficiency. Demonstrated 20% better fuel economy than its standard counterpart, thanks to the X4 7700 unit’s advanced smart engine. Common-rail fuel injection optimizes fuel delivery by 5% to 10%, and the engine’s new third “eco” speed adds significantly more fuel savings by reducing engine RPMs during intervals when conditions permit, improving operating efficiency over normal low-speed operation.
- Enhanced compliance. Reduced emissions that surpass EPA Tier 4, and lifetime compliant with California Air Resources Board (CARB) requirements without the need for future exhaust systems. Sustainability enhanced with R-452A, a refrigerant with lower global warming potential.
- Proven reliability and low cost of ownership. Combining innovative engineering with a straightforward, practical design reduces engine run hours and lowers maintenance costs.
Performance Specifications
Condenser Dimensions
76.4" x 85.7" x 22.8" (1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2" (1,684 x 1,149 x 208 mm)
Body Opening
66.8" x 46.0" (1,696 x 1,168 mm)
Approximate Weight
1,690 lb. (767 kg)
Remote 50 gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling Capacity
Ambient at 100°F (38°C)
| Evaporator Return Air Temp. | Diesel Operation | |
| BTU/hr | Watts | |
| 35°F (2°C) | 68,000 | 19,930 |
| 0°F (-18°C) | 37,000 | 10,845 |
| -20°F (-29°C) | 24,000 | 7,034 |
Evaporator Airflow
Applied system performance: 3,100 cfm (5,270 m3/hr)
Learn more about Carrier X4 and Vector CARB Trailer Refrigeration Units
You May Also Like
X4™ 7500 Trailer Refrigeration Unit
Vector™ 8500 Trailer Refrigeration Unit
Carrier Performance Parts for Truck, Trailer and APU
Genuine Quality Parts, Genuine Performance — Carrier Transicold’s Performance Parts Group offers high-quality parts and accessories designed to keep your equipment running at peak performance and efficiency, all backed by the expertise of the Nationwide Carrier Transicold Dealer Network.