Solara Heating Unit

Engineered for maximum heating capacity in extremely cold climates.


Carrier Solara logo

Features and Benefits:

  • Engineered for transporting temperature sensitive products in the coldest of conditions while protecting against unwanted freezing.
  • Delivers 50,000 BTU/hr of heat and 3,500 CFM of airflow for premium cargo freeze protection in today's longer thin-walled trailers.
  • Service accessibility and low cost maintenance through strategic up-front placement of serviceable components and a convenient swing-open, lift-off front door.

Performance Specifications

Heater System Dimensions:
42" x 33.3" x 18.6"
(1,067 X 845 X 459 mm)

Body Opening:
37" X 27.9"
(940 X 708 mm)

Approximate Weight:
450 lb. (200kg)
Battery: 50 lb. (23kg)
Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)

Heating Capacity:
Ambient at 0oF (-18oC)
50,000 BTU/hr (14,660 Watts)

Airflow:
Applied System Performance
3,500 cfm (5,950 m3/hr)

Features and Benefits:

  • Engineered for transporting temperature sensitive products in the coldest of conditions while protecting against unwanted freezing.
  • Delivers 50,000 BTU/hr of heat and 3,500 CFM of airflow for premium cargo freeze protection in today's longer thin-walled trailers.
  • Service accessibility and low cost maintenance through strategic up-front placement of serviceable components and a convenient swing-open, lift-off front door.

Performance Specifications

Heater System Dimensions:
42" x 33.3" x 18.6"
(1,067 X 845 X 459 mm)

Body Opening:
37" X 27.9"
(940 X 708 mm)

Approximate Weight:
450 lb. (200kg)
Battery: 50 lb. (23kg)
Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)

Heating Capacity:
Ambient at 0oF (-18oC)
50,000 BTU/hr (14,660 Watts)

Airflow:
Applied System Performance
3,500 cfm (5,950 m3/hr)

You May Also Like

Resources to Keep You Running

Dealership Locator

Installation Instructions