Pulsor 400

Constant Cold throughout the day

BENEFITS

  • Cold Chain Revolution
  • Low cost of ownership
  • Ensuring Sustainability
  • High capacity at idle speed
  • Unequaled Technology
pharma-select-logo

Maintaining constant cold throughout your intense delivery schedule is an everyday challenge. When choosing a refrigeration unit, you need to be confident it will help you deliver goods to customers in a perfect state, everytime.

HIGH CAPACITY NEED...

Frequent stops, multiple door openings, traffic congestion, multi-temperature goods and sensitive products – it’s hard to maintain the cold chain. To keep the temperature just right, your refrigeration unit needs to provide quick pull-down and high capacity at all times.

…EVEN AT IDLE SPEED

Conventional refrigeration units depend on engine speed and reach optimum capacity at 2400 RPM. But during city deliveries, your van is operating 90% of the time at low speed (under 2400 RPM)*. This compromises refrigeration capacity and makes it even harder to maintain the right temperature for your goods.
* In a standard urban delivery cycle

OUR ANSWER: The revolutionary Pulsor range. Benefiting from the E-Drive technology associated with an inverter and hermetic variable compressor, Pulsor ensures constant cold throughout the day.

BENEFITS

  • Cold Chain Revolution
  • Low cost of ownership
  • Ensuring Sustainability
  • High capacity at idle speed
  • Unequaled Technology

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MCL 1100
Capacity on road at 2400rpm 0°C (W) 3 575
Capacity on road at 2400rpm -20°C (W) 1 930
Capacity on road at 1000rpm 0°C (W) 3 420
Capacity on road at 1000rpm -20°C (W) 1 930
Standby capacity* (W) 3 615
Standby capacity** (W) 1 920

Heating Capacity

Heating system (W) 3 000
Standby (W) 3 000

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 580

Weight

Road and standby condenser 91 kg
Evaporator 30 kg

Compressor

Model BS330/MS330
Displacement 32,7 cm3
n° of cylinders

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50-60 Hz
400/3/50-60 Hz
Rating 5 250 W

Refrigerant

Type R-404A
Charge 1,8 kg

Sound Pressure

High speed 57 dBA

Unit

Condenser dimensions (D x W x H) 577 x 1124 x 235 mm

*Stand by capacities are given for 400 VAC version 

**Stand by capacities are linked to voltage version (400 VAC or 230 VAC)

Maintaining constant cold throughout your intense delivery schedule is an everyday challenge. When choosing a refrigeration unit, you need to be confident it will help you deliver goods to customers in a perfect state, everytime.

HIGH CAPACITY NEED...

Frequent stops, multiple door openings, traffic congestion, multi-temperature goods and sensitive products – it’s hard to maintain the cold chain. To keep the temperature just right, your refrigeration unit needs to provide quick pull-down and high capacity at all times.

…EVEN AT IDLE SPEED

Conventional refrigeration units depend on engine speed and reach optimum capacity at 2400 RPM. But during city deliveries, your van is operating 90% of the time at low speed (under 2400 RPM)*. This compromises refrigeration capacity and makes it even harder to maintain the right temperature for your goods.
* In a standard urban delivery cycle

OUR ANSWER: The revolutionary Pulsor range. Benefiting from the E-Drive technology associated with an inverter and hermetic variable compressor, Pulsor ensures constant cold throughout the day.

BENEFITS

  • Cold Chain Revolution
  • Low cost of ownership
  • Ensuring Sustainability
  • High capacity at idle speed
  • Unequaled Technology

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MCL 1100
Capacity on road at 2400rpm 0°C (W) 3 575
Capacity on road at 2400rpm -20°C (W) 1 930
Capacity on road at 1000rpm 0°C (W) 3 420
Capacity on road at 1000rpm -20°C (W) 1 930
Standby capacity* (W) 3 615
Standby capacity** (W) 1 920

Heating Capacity

Heating system (W) 3 000
Standby (W) 3 000

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 580

Weight

Road and standby condenser 91 kg
Evaporator 30 kg

Compressor

Model BS330/MS330
Displacement 32,7 cm3
n° of cylinders

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50-60 Hz
400/3/50-60 Hz
Rating 5 250 W

Refrigerant

Type R-404A
Charge 1,8 kg

Sound Pressure

High speed 57 dBA

Unit

Condenser dimensions (D x W x H) 577 x 1124 x 235 mm

*Stand by capacities are given for 400 VAC version 

**Stand by capacities are linked to voltage version (400 VAC or 230 VAC)

MAKE THE BEST USAGE OF OUR UNITS

E-Drive™

Works well with
You may also like