Xarios 6

Modular range for vans and medium-sized refrigerated vehicles.

BENEFITS

  • New aesthetic
  • High cooling capacities
  • High heating performances
  • Accurate temperature control
  • High versatility
  • Environment friendly
  • Compact & low weight
  • Optimized available box volume
  • Optimized air flow
  • Low operation costs

The Xarios® range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks.

Delivering fresh and frozen goods from “farm to fork” is a complex process. Having the right and best equipment to handle your needs will be a key factor for your success. Our Xarios range is now expended to help you take on your challenges. Each unit is designed to maximize your cold chain performance while fitting the best of your needs. 

Building on the innovation and technological advancement of the new Xarios 8, Carrier Transicold presents Xarios 6, formerly Xarios 600. Versatile and high capacity, this unit is available in single or multiple temperature versions to accommodate your specific needs.

A new skin for enhanced performance

Xarios 6's refined skin reinforces its resistance to impacts while providing for an even larger air entrance. The result is an improved heat exchange that contributes to optimized unit performance, regardless of ambient temperature.

Increased reliability, reduced costs

Equipped with highly resistant skin, long-life evaporator fans, a brushless condenser fan and more, Xarios 6 was designed to last. Easy access and increased durability mean reduced maintenance time and costs, and no additional engine means no fuel.

Reduced environmental impact

The new model of Xarios 6 reduce its impact on the environment making it an optimal solution for urban distribution.

BENEFITS

  • New aesthetic: A smoother and stronger design
  • High cooling capacities: Upgraded components to reach new possibilities
  • High heating performances: Preserves box temperature at low ambient temperature
  • Accurate temperature control: Carrier software experience for cargo safety
  • High versatility: From Fresh to frozen applications with a single unit
  • Environment friendly: A design that drastically reduces the impact on environment and easy access to low emission zones
  • Compact & low weight: A lower weight for more cargo
  • Optimized available box volume: Such a flat evaporator optimizes available volume
  • Optimized air flow: A large evaporator for a more uniform air flow
  • Low operation costs: No engine, high reliability unit

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on road at 2400 rpm 0°C/30°C (W) 5 310
Capacity on road at 2400 rpm -20°C/30°C (W) 2 700

Heating Capacity

Heating system 18°C/-18°C (W) 3 950

Airflow
(High speed engine operation)

2 190 m3/hr

Weight

Weight 188 kg

Refrigerant

Type R-452A
Charge 2,5 kg

Dimensions of the evaporator

Height 194 mm
Width 1556 mm
Depth 614 mm

The Xarios® range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks.

Delivering fresh and frozen goods from “farm to fork” is a complex process. Having the right and best equipment to handle your needs will be a key factor for your success. Our Xarios range is now expended to help you take on your challenges. Each unit is designed to maximize your cold chain performance while fitting the best of your needs. 

Building on the innovation and technological advancement of the new Xarios 8, Carrier Transicold presents Xarios 6, formerly Xarios 600. Versatile and high capacity, this unit is available in single or multiple temperature versions to accommodate your specific needs.

A new skin for enhanced performance

Xarios 6's refined skin reinforces its resistance to impacts while providing for an even larger air entrance. The result is an improved heat exchange that contributes to optimized unit performance, regardless of ambient temperature.

Increased reliability, reduced costs

Equipped with highly resistant skin, long-life evaporator fans, a brushless condenser fan and more, Xarios 6 was designed to last. Easy access and increased durability mean reduced maintenance time and costs, and no additional engine means no fuel.

Reduced environmental impact

The new model of Xarios 6 reduce its impact on the environment making it an optimal solution for urban distribution.

BENEFITS

  • New aesthetic: A smoother and stronger design
  • High cooling capacities: Upgraded components to reach new possibilities
  • High heating performances: Preserves box temperature at low ambient temperature
  • Accurate temperature control: Carrier software experience for cargo safety
  • High versatility: From Fresh to frozen applications with a single unit
  • Environment friendly: A design that drastically reduces the impact on environment and easy access to low emission zones
  • Compact & low weight: A lower weight for more cargo
  • Optimized available box volume: Such a flat evaporator optimizes available volume
  • Optimized air flow: A large evaporator for a more uniform air flow
  • Low operation costs: No engine, high reliability unit

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on road at 2400 rpm 0°C/30°C (W) 5 310
Capacity on road at 2400 rpm -20°C/30°C (W) 2 700

Heating Capacity

Heating system 18°C/-18°C (W) 3 950

Airflow
(High speed engine operation)

2 190 m3/hr

Weight

Weight 188 kg

Refrigerant

Type R-452A
Charge 2,5 kg

Dimensions of the evaporator

Height 194 mm
Width 1556 mm
Depth 614 mm
MAKE THE BEST USAGE OF OUR UNITS
Carrier Healthy, Safe, Sustainable Cold Chain
FIND YOUR CLOSEST SERVICE CENTER