Vector 1550 E City
The PIEK-certified unit for night deliveries in electric version
Benefits:
- Standard mounting
- Low fuel consumption
- Piek compliant
The engineless technology is also adapted for trailers. Providing respectively 12 600 and 15 400 Watts, the Vector 1550 E are designed without the diesel engine for a sustainable and low noise operation. Combined with an ECO-Drive 25, they provide a powerful solution for engineless trailer refrigeration.
![silent-city-illustration silent-city-illustration](https://images.carriercms.com/image/upload/w_120,c_lfill,f_auto,q_auto/v1550189395/carrier/truck-trailer-refrigeration/graphics/silent-city-illustration.png)
![pharma-select-logo pharma-select-logo](https://images.carriercms.com/image/upload/w_120,c_lfill,f_auto,q_auto/v1550189554/carrier/truck-trailer-refrigeration/logos/pharma-select-logo.png)
The electric only unit that provides a powerful, low noise solution for cold storage temperature control.
BENEFITS:
- Maximizing uptime
- Protecting cargo
- Ensuring sustainability
- Standby use only
COOLING CAPACITY | Nominal capacity | |
---|---|---|
Diesel - Very High Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - High Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - Low Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - Very Low Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
13390 W
|
-20°C/30°C
|
7060 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
-
|
|
Standby - 400V/3/50 Hz
|
5000 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
-
|
|
400V/3/50Hz
|
4600 m3/hr
|
ATP COMPLIANT | ||
---|---|---|
-
|
M970 Add1
|
WEIGHT | ||
---|---|---|
-
|
506 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
2227 mm
|
|
Width
|
2050 mm
|
|
Depth
|
430 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
90 m3
|
+40°C
|
90 m3
|
|
-20°C
|
+30°C
|
90 m3
|
+40°C
|
80 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
84 dB
|
Diesel - High Speed
|
Pressure
|
-
|
Diesel - Low Speed
|
Pressure
|
-
|
Standby - 400V/3/50 Hz
|
Pressure
|
-
|
Piek compliant
|
<60 dB
|
Yes
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
-
|
# cylinders
|
-
|
|
Compressor
|
Techno
|
Scroll
|
Model
|
ZF19
|
|
Controls
|
Logicold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
5 kg
|
The electric only unit that provides a powerful, low noise solution for cold storage temperature control.
BENEFITS:
- Maximizing uptime
- Protecting cargo
- Ensuring sustainability
- Standby use only
COOLING CAPACITY | Nominal capacity | |
---|---|---|
Diesel - Very High Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - High Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - Low Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - Very Low Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
13390 W
|
-20°C/30°C
|
7060 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
-
|
|
Standby - 400V/3/50 Hz
|
5000 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
-
|
|
400V/3/50Hz
|
4600 m3/hr
|
ATP COMPLIANT | ||
---|---|---|
-
|
M970 Add1
|
WEIGHT | ||
---|---|---|
-
|
506 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
2227 mm
|
|
Width
|
2050 mm
|
|
Depth
|
430 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
90 m3
|
+40°C
|
90 m3
|
|
-20°C
|
+30°C
|
90 m3
|
+40°C
|
80 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
84 dB
|
Diesel - High Speed
|
Pressure
|
-
|
Diesel - Low Speed
|
Pressure
|
-
|
Standby - 400V/3/50 Hz
|
Pressure
|
-
|
Piek compliant
|
<60 dB
|
Yes
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
-
|
# cylinders
|
-
|
|
Compressor
|
Techno
|
Scroll
|
Model
|
ZF19
|
|
Controls
|
Logicold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
5 kg
|