Vector 1950 MT City

VECTOR 1950 MT CITY, FEATURING MULTI-TEMPERATURE

Vector 1950 MT City has also been certified Piek compliant, Europe’s most stringent noise abatement standard.

BENEFITS

  • Multi temperature
  • High containment
  • Piek compliant


 pharma-select-logo

Vector 1950 MT City enables night deliveries, and improves driver and citizen comfort with its low sound pressure. It combines high refrigeration capacity with flexible compartment configuration.

Vector 1950 MT City offers the same benefits as Vector 1550 City for transporters, retailers, bodybuilders, drivers and the general population, enabling night deliveries and overcoming many of the challenges of distribution in urban or sensitive areas, notably in terms of efficient supply chain, noise, traffic congestion, road security, and pollution.

The Vector 1950 MT City unit combines high refrigeration capacity with flexible compartment configuration.

TECHNOLOGY

The Vector 1950 MT City unit is equipped with patented E-Drive technology. Electric constant heating and a unique concept of simultaneous cooling and heating ensure maximum performance across multiple compartments.

BENEFITS

  • Maximising uptime
  • Protecting cargo
  • Large choice of evaporators
  • Ensuring sustainability

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  Principal MVS 700 MVS 1100 MVS 2200 MVD 1100 MVD 2200
Capacity on engine power 0°C (W) 14 500 6 840 10 070 13 900 10 860 14 930
Capacity on engine power -20°C (W) 9 100 4 370 5 740 7 470 6 210 8 130
Capacity on electrical stand by 0°C (W) 13 700 5 550 9 440 13 350 10 160 13 650
Capacity on electrical stand by -20°C 9 450 3 990 5 470 7 260 5 880 7 580

Airflow
(High speed engine operation)

  Principal MVS 700 MVS 1100 MVS 2200 MVD 1100 MVD 2200
(AMCA 21 085) m3/hr 6 160 1 120 2 115 3 620 2 360 3 930

Engine
(n° of cylinders - cm3)

Model CT 4-134DI
Maintenance Interval 1500 hrs

Compressor

Model 06D
Displacement 660 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 400/3/50
Rating 23 kW

Refrigerant

Type R-404A, R-452A
Charge Depending on configuration

Sound pressure

  Low Noise
Low Speed 60 dBA

Unit

Dimensions (D x W x H) 2050 x 430 x 2227 mm
Body opening L 1700 x H 1170 mm

Example for multi-temperature configuration

carrier-vector-1950-mt-mounting

Vector 1950 MT City enables night deliveries, and improves driver and citizen comfort with its low sound pressure. It combines high refrigeration capacity with flexible compartment configuration.

Vector 1950 MT City offers the same benefits as Vector 1550 City for transporters, retailers, bodybuilders, drivers and the general population, enabling night deliveries and overcoming many of the challenges of distribution in urban or sensitive areas, notably in terms of efficient supply chain, noise, traffic congestion, road security, and pollution.

The Vector 1950 MT City unit combines high refrigeration capacity with flexible compartment configuration.

TECHNOLOGY

The Vector 1950 MT City unit is equipped with patented E-Drive technology. Electric constant heating and a unique concept of simultaneous cooling and heating ensure maximum performance across multiple compartments.

BENEFITS

  • Maximising uptime
  • Protecting cargo
  • Large choice of evaporators
  • Ensuring sustainability

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  Principal MVS 700 MVS 1100 MVS 2200 MVD 1100 MVD 2200
Capacity on engine power 0°C (W) 14 500 6 840 10 070 13 900 10 860 14 930
Capacity on engine power -20°C (W) 9 100 4 370 5 740 7 470 6 210 8 130
Capacity on electrical stand by 0°C (W) 13 700 5 550 9 440 13 350 10 160 13 650
Capacity on electrical stand by -20°C 9 450 3 990 5 470 7 260 5 880 7 580

Airflow
(High speed engine operation)

  Principal MVS 700 MVS 1100 MVS 2200 MVD 1100 MVD 2200
(AMCA 21 085) m3/hr 6 160 1 120 2 115 3 620 2 360 3 930

Engine
(n° of cylinders - cm3)

Model CT 4-134DI
Maintenance Interval 1500 hrs

Compressor

Model 06D
Displacement 660 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 400/3/50
Rating 23 kW

Refrigerant

Type R-404A, R-452A
Charge Depending on configuration

Sound pressure

  Low Noise
Low Speed 60 dBA

Unit

Dimensions (D x W x H) 2050 x 430 x 2227 mm
Body opening L 1700 x H 1170 mm

Example for multi-temperature configuration

carrier-vector-1950-mt-mounting

MAKE THE BEST USAGE OF OUR UNITS

E-Drive™

You may also like