Supra 1050 Silent
Solutions for all your distribution needs
SUPRA range performance for refrigerated trucks
BENEFITS
- Constant evaporator airflow
- Robust design
- High reliability
- Extreme low-noise capabilities
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.
HIGH CAPACITY
Extended with three high capacity models, the Supra range is available up to 12 000 Watts. New fans increase airflow by 24% for quick temperature recovery and improved air management. The use of a
7 mm condenser and smaller compressor improve the units efficiency thanks to lower fuel consumption per Watt delivered.
ROBUST DESIGN
Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.
BENEFITS
- Constant evaporator airflow
- Robust design
- High reliability
- Extreme low-noise capabilities
- High cooling performance
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on engine power 0°C (W) | 8 800 |
Capacity on engine power -20°C (W) | 5 500 |
Capacity on electrical stand by 0°C (W) | 7 800 |
Capacity on electrical stand by -20°C (W) | 5 000 |
Heating Capacity
Diesel High speed 18°C/-18°C (W) | 3 410 |
Standby 18°C/-18°C (W) | 2 450 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 3 350 |
Weight
(Including battery)
X version (Silent) | 621 kg |
Engine
Model | CT3-69TV |
Displacement | 1123 cm3 |
n° of cylinders | 3 |
Maintenance Interval | 1000 hrs |
Compressor
Model | 05K4 |
Displacement | 400 cm3 |
n° of cylinders | 4 |
Electrical Stand by Motor
Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
Rating | 9 kW |
Refrigerant
Type | R-404A, R-452A |
Charge | 5,4 kg |
Sound pressure
Silent | |
High speed | 65,4 dBA |
Low speed | 62,4 dBA |
Standby | 59,9 dBA |
Unit
Dimensions | 971 x 1995 x 699 mm |
Body opening | L 1245 x H 350 mm |
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.
HIGH CAPACITY
Extended with three high capacity models, the Supra range is available up to 12 000 Watts. New fans increase airflow by 24% for quick temperature recovery and improved air management. The use of a
7 mm condenser and smaller compressor improve the units efficiency thanks to lower fuel consumption per Watt delivered.
ROBUST DESIGN
Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.
BENEFITS
- Constant evaporator airflow
- Robust design
- High reliability
- Extreme low-noise capabilities
- High cooling performance
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on engine power 0°C (W) | 8 800 |
Capacity on engine power -20°C (W) | 5 500 |
Capacity on electrical stand by 0°C (W) | 7 800 |
Capacity on electrical stand by -20°C (W) | 5 000 |
Heating Capacity
Diesel High speed 18°C/-18°C (W) | 3 410 |
Standby 18°C/-18°C (W) | 2 450 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 3 350 |
Weight
(Including battery)
X version (Silent) | 621 kg |
Engine
Model | CT3-69TV |
Displacement | 1123 cm3 |
n° of cylinders | 3 |
Maintenance Interval | 1000 hrs |
Compressor
Model | 05K4 |
Displacement | 400 cm3 |
n° of cylinders | 4 |
Electrical Stand by Motor
Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
Rating | 9 kW |
Refrigerant
Type | R-404A, R-452A |
Charge | 5,4 kg |
Sound pressure
Silent | |
High speed | 65,4 dBA |
Low speed | 62,4 dBA |
Standby | 59,9 dBA |
Unit
Dimensions | 971 x 1995 x 699 mm |
Body opening | L 1245 x H 350 mm |