Supra 1100 U Silent

Solutions for all your undermount applications Supra® range performance for refrigerated trucks.

BENEFITS

  • New evaporator with high capacity
  • Superior performance
  • Robust design using a recyclable material
  • Easier installation and maintenance
  • Enhanced load protection
  • Supra® U range tailored to your needs

Developed for distribution environments with multiple doors openings. You can rely on the high performance of the Supra U® range to meet the needs of your challenging operation.

BENEFITS

  • New evaporator with high capacity
  • Superior performance
  • Robust design using a recyclable material
  • Easier installation and maintenance
  • Enhanced load protection
  • Supra® U range tailored to your needs

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 10 710
Capacity on engine power -20°C (W) 6 140
Capacity on electrical stand by 0°C (W) 9 640
Capacity on electrical stand by -20°C (W) 5 600

Heating Capacity

Diesel High speed 18°C/-18°C (W) 3 960
Standby 18°C/-18°C (W) 2 390

Airflow
(High speed engine operation)

(AMCA 21085) 3 608 m3/hr

Weight
(Including battery)

S version (Standard) 619 kg

Engine

Displacement 1123 cm3
n° of cylinders 3
Voltage 400 V/3/50Hz

Compressor

Model O5G

Refrigerant

Type R-452A
Charge 6,8 kg

Sound Pressure

  Standard
High speed 76,8 dBA
Low speed 73,7 dBA
Standby 66,1 dBA

Developed for distribution environments with multiple doors openings. You can rely on the high performance of the Supra U® range to meet the needs of your challenging operation.

BENEFITS

  • New evaporator with high capacity
  • Superior performance
  • Robust design using a recyclable material
  • Easier installation and maintenance
  • Enhanced load protection
  • Supra® U range tailored to your needs

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 10 710
Capacity on engine power -20°C (W) 6 140
Capacity on electrical stand by 0°C (W) 9 640
Capacity on electrical stand by -20°C (W) 5 600

Heating Capacity

Diesel High speed 18°C/-18°C (W) 3 960
Standby 18°C/-18°C (W) 2 390

Airflow
(High speed engine operation)

(AMCA 21085) 3 608 m3/hr

Weight
(Including battery)

S version (Standard) 619 kg

Engine

Displacement 1123 cm3
n° of cylinders 3
Voltage 400 V/3/50Hz

Compressor

Model O5G

Refrigerant

Type R-452A
Charge 6,8 kg

Sound Pressure

  Standard
High speed 76,8 dBA
Low speed 73,7 dBA
Standby 66,1 dBA