Supra 1250 MT

Total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
  • User-friendly
  • Large choice of evaporators

SUPRA 1250MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can beadapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
  • Large choice of evaporators

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Evaporator MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Nominal capacity (-20°C/30°C) (W) 3 400
5 000
5 700
7 200
5 600
11 400
Capacity on engine power 0°C (W) 7 200
8 550 9 500 10 500 8 950 11 400
Capacity on engine power -20°C (W) 3 400 5 000 5 700 5 850 5 600 6 300
Capacity on electrical stand by 0°C (W) 5 900 8 100 8 900 9 600 8 000 10 000
Capacity on electrical stand by -20°C (W) 3 200 4 800 5 350 5 450 5 350 5 950


Heating Capacity

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Diesel High speed 18°C/-18°C (W) 4 680 4 710 4 890 5 200 4 890 5 200
Standby 18°C/-18°C (W) 4 270 4 320 4 530 4 770 4 530 4 770

Airflow
(High speed engine operation)

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
(AMCA 21085) m3/hr 1 100 2 100 2 400 3 500 2 350 3 600

Weight
(Including battery)

S version 586 kg

Engine

Model CT3-69TV
Displacement 1123 cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05G
Displacement 600 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
Rating 9 kW

Refrigerant

Type R-404A, R-452A
Charge Depending on configuration

Sound Pressure

  Standard
High speed 69,2 dBA
Low speed 65,7 dBA
Standby 62,2 dBA

Unit

Dimensions 971 x 1995 x 684 mm
Body opening L 100 x H 100 mm

Example for multi-temperature configuration

carrier-supra-1250-mt-mounting

SUPRA 1250MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can beadapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
  • Large choice of evaporators

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Evaporator MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Nominal capacity (-20°C/30°C) (W) 3 400
5 000
5 700
7 200
5 600
11 400
Capacity on engine power 0°C (W) 7 200
8 550 9 500 10 500 8 950 11 400
Capacity on engine power -20°C (W) 3 400 5 000 5 700 5 850 5 600 6 300
Capacity on electrical stand by 0°C (W) 5 900 8 100 8 900 9 600 8 000 10 000
Capacity on electrical stand by -20°C (W) 3 200 4 800 5 350 5 450 5 350 5 950


Heating Capacity

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Diesel High speed 18°C/-18°C (W) 4 680 4 710 4 890 5 200 4 890 5 200
Standby 18°C/-18°C (W) 4 270 4 320 4 530 4 770 4 530 4 770

Airflow
(High speed engine operation)

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
(AMCA 21085) m3/hr 1 100 2 100 2 400 3 500 2 350 3 600

Weight
(Including battery)

S version 586 kg

Engine

Model CT3-69TV
Displacement 1123 cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05G
Displacement 600 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
Rating 9 kW

Refrigerant

Type R-404A, R-452A
Charge Depending on configuration

Sound Pressure

  Standard
High speed 69,2 dBA
Low speed 65,7 dBA
Standby 62,2 dBA

Unit

Dimensions 971 x 1995 x 684 mm
Body opening L 100 x H 100 mm

Example for multi-temperature configuration

carrier-supra-1250-mt-mounting

EQUIP YOUR SUPRA WITH THE LOW EMISSIONS PACK
MAKE THE BEST USAGE OF OUR UNITS
You May Also Like