Supra 1250 Silent

Solutions for all your distribution needs

SUPRA range performance for refrigerated trucks

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.

HIGH CAPACITY

Extended with three high capacity models, the Supra range is available up to 12 000 Watts. New fans increase airflow by 24% for quick temperature recovery and improved air management. The use of a

7 mm condenser and smaller compressor improve the units efficiency thanks to lower fuel consumption per Watt delivered.

ROBUST DESIGN

Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 11 300
Capacity on engine power -20°C (W) 6 550
Capacity on electrical stand by 0°C (W) 8 700
Capacity on electrical stand by -20°C (W) 6 300W

Heating Capacity

Diesel High speed 18°C/-18°C (W) 4 550
Standby 18°C/-18°C (W) 2 650

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 3 350

Weight
(Including battery)

X version (Silent) 640 kg

Engine

Model CT3-69TV
Displacement 1123 cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05G
Displacement 600 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
240/460/3/60 Hz
Rating 9 kW

Refrigerant

Type R-404A, R-452A
Charge 6 kg

Sound Pressure

  Silent
High speed 66,4 dBA
Low speed 62,5 dBA
Standby 59,1 dBA

Unit

Dimensions 971 x 1995 x 699 mm
Body opening L 1245 x H 350 mm

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.

HIGH CAPACITY

Extended with three high capacity models, the Supra range is available up to 12 000 Watts. New fans increase airflow by 24% for quick temperature recovery and improved air management. The use of a

7 mm condenser and smaller compressor improve the units efficiency thanks to lower fuel consumption per Watt delivered.

ROBUST DESIGN

Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 11 300
Capacity on engine power -20°C (W) 6 550
Capacity on electrical stand by 0°C (W) 8 700
Capacity on electrical stand by -20°C (W) 6 300W

Heating Capacity

Diesel High speed 18°C/-18°C (W) 4 550
Standby 18°C/-18°C (W) 2 650

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 3 350

Weight
(Including battery)

X version (Silent) 640 kg

Engine

Model CT3-69TV
Displacement 1123 cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05G
Displacement 600 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
240/460/3/60 Hz
Rating 9 kW

Refrigerant

Type R-404A, R-452A
Charge 6 kg

Sound Pressure

  Silent
High speed 66,4 dBA
Low speed 62,5 dBA
Standby 59,1 dBA

Unit

Dimensions 971 x 1995 x 699 mm
Body opening L 1245 x H 350 mm
MAKE THE BEST USAGE OF OUR UNITS
You May Also Like