Supra 450

Solutions for all your distribution needs

SUPRA range performance for refrigerated trucks

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.

ROBUST DESIGN

Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30°C ambient)

Capacity on engine power 0°C (W) 4 365
Capacity on engine power -20°C (W) 2 515
Capacity on electrical stand by 0°C (W) 3 810
Capacity on electrical stand by -20°C (W) 2 240

Heating Capacity

Diesel High speed 18°C/-18°C (W) 1 520
Standby 18°C/-18°C (W) 775

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 590

Weight
(Including battery)

S version (Standard) 340 kg
T version (Low noise) 343 kg

Engine

Model CT2-29TV
Displacement 479 cm3
n° of cylinders 2
Maintenance Interval 500/750 hrs

Compressor

Model Carrier 160
Displacement 163 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
240/460/3/60 Hz
Rating 3,6 kW

Refrigerant

Type R-404A
Charge 3,2 kg

Sound Pressure

  Standard Low Noise
High speed 68 dBA 66,1 dBA
Low speed 63,6 dBA 62,4 dBA
Standby 59,8 dBA 58,8 dBA

Unit

Dimensions 825 x 1823 x 555 mm
Body opening L 800 x H 345 mm

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.

ROBUST DESIGN

Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30°C ambient)

Capacity on engine power 0°C (W) 4 365
Capacity on engine power -20°C (W) 2 515
Capacity on electrical stand by 0°C (W) 3 810
Capacity on electrical stand by -20°C (W) 2 240

Heating Capacity

Diesel High speed 18°C/-18°C (W) 1 520
Standby 18°C/-18°C (W) 775

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1 590

Weight
(Including battery)

S version (Standard) 340 kg
T version (Low noise) 343 kg

Engine

Model CT2-29TV
Displacement 479 cm3
n° of cylinders 2
Maintenance Interval 500/750 hrs

Compressor

Model Carrier 160
Displacement 163 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
240/460/3/60 Hz
Rating 3,6 kW

Refrigerant

Type R-404A
Charge 3,2 kg

Sound Pressure

  Standard Low Noise
High speed 68 dBA 66,1 dBA
Low speed 63,6 dBA 62,4 dBA
Standby 59,8 dBA 58,8 dBA

Unit

Dimensions 825 x 1823 x 555 mm
Body opening L 800 x H 345 mm
MAKE THE BEST USAGE OF OUR UNITS
You May Also Like