Supra 750 SW

Unit specifically designed for swap body applications, as used in rail/road combined transport.

BENEFITS

  • Lower dimensions unit
  • Maximum component accessibility
  • Dedicated accessories
  • Exceptional reliability and performance of SUPRA

This unit is specifically designed for swap body applications, as used in rail/road combined Transport.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Lower dimensions unit
  • Maximum component accessibility
  • Dedicated accessories
  • Exceptional reliability and performance of SUPRA

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 6 780
Capacity on engine power -20°C (W) 3 750
Capacity on electrical stand by 0°C (W) 5 920
Capacity on electrical stand by -20°C (W) 3 120

Heating Capacity

Diesel High speed 18°C/-18°C (W) 2 170
Standby 18°C/-18°C (W) 1 205

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 2 140

Weight
(Including battery)

T version (Low noise) 442 kg

Engine

n° of cylinders - cm3

Model CT3-44TV
Displacement 719
n° of cylinders 3
Maintenance Interval 750/1000 hrs

Compressor

Model 05K2
Displacement 200 cm3
n° of cylinders 2

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
240/460/3/60 Hz
Rating 4,5 kW

Refrigerant Charge

Type R-404A, R-452A
Charge 5,2 kg

Unit

Dimensions 705 x 1735 x 627 mm
Body opening L 1245 x H 310 mm
Brochure

This unit is specifically designed for swap body applications, as used in rail/road combined Transport.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Lower dimensions unit
  • Maximum component accessibility
  • Dedicated accessories
  • Exceptional reliability and performance of SUPRA

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 6 780
Capacity on engine power -20°C (W) 3 750
Capacity on electrical stand by 0°C (W) 5 920
Capacity on electrical stand by -20°C (W) 3 120

Heating Capacity

Diesel High speed 18°C/-18°C (W) 2 170
Standby 18°C/-18°C (W) 1 205

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 2 140

Weight
(Including battery)

T version (Low noise) 442 kg

Engine

n° of cylinders - cm3

Model CT3-44TV
Displacement 719
n° of cylinders 3
Maintenance Interval 750/1000 hrs

Compressor

Model 05K2
Displacement 200 cm3
n° of cylinders 2

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
240/460/3/60 Hz
Rating 4,5 kW

Refrigerant Charge

Type R-404A, R-452A
Charge 5,2 kg

Unit

Dimensions 705 x 1735 x 627 mm
Body opening L 1245 x H 310 mm
Brochure
MAKE THE BEST USAGE OF OUR UNITS
You May Also Like