Supra 900 U

Solutions for all your undermount applications Supra® range performance for refrigerated trucks.

BENEFITS

  • New evaporator with high capacity
  • Superior performance
  • Robust design using a recyclable material
  • Easier installation and maintenance
  • Enhanced load protection
  • Supra® U range tailored to your needs

Developed for distribution environments with multiple doors openings. You can rely on the high performance of the Supra U® range to meet the needs of your challenging operation.

BENEFITS

  • New evaporator with high capacity
  • Superior performance
  • Robust design using a recyclable material
  • Easier installation and maintenance
  • Enhanced load protection
  • Supra® U range tailored to your needs

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 9 100
Capacity on engine power -20°C (W) 4 870
Capacity on electrical stand by 0°C (W) 8 050
Capacity on electrical stand by -20°C (W) 4 270

Heating Capacity

Diesel High speed 18°C/-18°C (W) 3 360
Standby 18°C/-18°C (W) 1 770

Airflow
(High speed engine operation)

(AMCA 21085) 3 454 m3/hr

Weight
(Including battery)

S version (Standard) 513 kg

Engine

Displacement 719 cc
n° of cylinders 3
Voltage 400 V/3/50Hz

Compressor

Model O5K4

Refrigerant

Type R-452A
Charge 6,8 kg

Sound Pressure

  Standard
High speed 68,2 dBA

Developed for distribution environments with multiple doors openings. You can rely on the high performance of the Supra U® range to meet the needs of your challenging operation.

BENEFITS

  • New evaporator with high capacity
  • Superior performance
  • Robust design using a recyclable material
  • Easier installation and maintenance
  • Enhanced load protection
  • Supra® U range tailored to your needs

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 9 100
Capacity on engine power -20°C (W) 4 870
Capacity on electrical stand by 0°C (W) 8 050
Capacity on electrical stand by -20°C (W) 4 270

Heating Capacity

Diesel High speed 18°C/-18°C (W) 3 360
Standby 18°C/-18°C (W) 1 770

Airflow
(High speed engine operation)

(AMCA 21085) 3 454 m3/hr

Weight
(Including battery)

S version (Standard) 513 kg

Engine

Displacement 719 cc
n° of cylinders 3
Voltage 400 V/3/50Hz

Compressor

Model O5K4

Refrigerant

Type R-452A
Charge 6,8 kg

Sound Pressure

  Standard
High speed 68,2 dBA