Syberia 11
SYBERIA, go for low noise, low costs of operation and low weight for distribution in trucks
The SYBERIA 11 refrigeration unit for trucks does not require its own diesel engine as it is run from the truck's engine. The SYBERIA 11 is electrically driven by the integrated ECODRIVE power module. This ECODRIVE is in turn hydraulically run from the truck's engine and constantly supplies 400 volt / 50 Hz regardless of the vehicle's engine speed. Full cooling capacity is always available, from idle speed.
BENEFITS
- Weighs only 295 kg.
- High cooling capacity even when truck's engine is operating at idle speed.
- ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
- Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
- Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
- Flat, efficient evaporators of 120 mm / 160 mm high.
- Maximum loading capacity.
- High electrical heating capacity, even when defrosting.
- Operated from the driver's cab (standard).
CARRIER TRANSICOLD OFFERS VARIOUS OPTIONS:
- The unit can be operated from outside the cab
- Cargo temperature set point can be adjusted using the Safe/start function (CAN bus)
- 230 / 400 volt connections available to be used for different purposes
- Various evaporators available
- Option available for additional heating capacity (+3,000 watts)
- Multi-temperature design available (TWIN-COOL)
Cooling capacity at 0 °C (ATP) | 11,000 watts |
Cooling capacity at -20 °C (ATP) | 7,000 watts |
Compressor | Copeland scroll compressor with economizer, electrically driven and fully hermetic. |
Evaporator | Flat evaporator (LowLine 3)
(160 mm high, 120 mm when integrated within roof) |
Airflow volume from evaporator | 3,400 m3/h |
Heating capacity | 7,000 watts |
Refrigerant | R452A |
Dimensions | Suitable for maximum cab height |
SYBERIA weight | 295 kg |
BENEFITS
- Weighs only 295 kg.
- High cooling capacity even when truck's engine is operating at idle speed.
- ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
- Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
- Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
- Flat, efficient evaporators of 120 mm / 160 mm high.
- Maximum loading capacity.
- High electrical heating capacity, even when defrosting.
- Operated from the driver's cab (standard).
CARRIER TRANSICOLD OFFERS VARIOUS OPTIONS:
- The unit can be operated from outside the cab
- Cargo temperature set point can be adjusted using the Safe/start function (CAN bus)
- 230 / 400 volt connections available to be used for different purposes
- Various evaporators available
- Option available for additional heating capacity (+3,000 watts)
- Multi-temperature design available (TWIN-COOL)
Cooling capacity at 0 °C (ATP) | 11,000 watts |
Cooling capacity at -20 °C (ATP) | 7,000 watts |
Compressor | Copeland scroll compressor with economizer, electrically driven and fully hermetic. |
Evaporator | Flat evaporator (LowLine 3)
(160 mm high, 120 mm when integrated within roof) |
Airflow volume from evaporator | 3,400 m3/h |
Heating capacity | 7,000 watts |
Refrigerant | R452A |
Dimensions | Suitable for maximum cab height |
SYBERIA weight | 295 kg |
![carrier-iceland-11-side](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560357713/carrier/truck-trailer-refrigeration/products/truck/carrier-iceland-11-side.jpg)
Engineless technology for truck units
You may also like