Solara 加热机组
Designed for maximum heating capacity in extremely cold climates.
BENEFITS
- Maximizing uptime
- Compact design
- High resistance material
The Solara is designed for maximum heating capacity in extremely cold climates
BENEFITS
- Maximum cargo protection
- Compact design
- High resistance material
Refrigeration Capacity
System net cooling capacity under A.T.P. Conditions at 30°C ambient
Heating Capacity
Diesel High speed 18°C/-18°C |
8 800 W |
Airflow
On high speed engine operation
(AMCA 21085) |
5 400 m3/hr |
Weight
Including battery
Standard version |
200 kg |
97 dB |
Engine
n° of cylinders - cm3
Model |
CT 2-29TV |
Displacement |
480 cm3 |
n° of cylinders |
2 |
Maintenance Interval |
750 hrs |
Generic (Box length, Refrigerant ...)
Dimensions (D x W x H) |
459 x 1067 x 845 mm |
Body opening |
L 930 x H710 mm |
The Solara is designed for maximum heating capacity in extremely cold climates
BENEFITS
- Maximum cargo protection
- Compact design
- High resistance material
Refrigeration Capacity
System net cooling capacity under A.T.P. Conditions at 30°C ambient
Heating Capacity
Diesel High speed 18°C/-18°C |
8 800 W |
Airflow
On high speed engine operation
(AMCA 21085) |
5 400 m3/hr |
Weight
Including battery
Standard version |
200 kg |
97 dB |
Engine
n° of cylinders - cm3
Model |
CT 2-29TV |
Displacement |
480 cm3 |
n° of cylinders |
2 |
Maintenance Interval |
750 hrs |
Generic (Box length, Refrigerant ...)
Dimensions (D x W x H) |
459 x 1067 x 845 mm |
Body opening |
L 930 x H710 mm |