DUCTLESS MINI SPLIT ACs AND HEAT PUMPS
Ductless mini splits, including ductless air conditioners and ductless heat pumps, can fit in any space, even where traditional HVAC systems don't. With their virtually endless configurations, ductless mini split air conditioner and heat pump products deliver comfort with minimal visual impact. Unlike traditional central air conditioning and heating systems, ductless heating and cooling systems come in all shapes and sizes, and don’t require ducts inside your walls. These wall mounted air handlers are flexible and work wherever you need them.
EXPLORE DUCTLESS HEATING AND COOLING SYSTEMS
Find your next mini split air conditioner and/or heat pump. Search by star rating, product features, type of system and more.
Not sure where to start? Get help by contacting a local Carrier expert.
Single-zone system with up to 28.5 SEER2 and 18 HSPF2 for premium energy savings.
Extremely quiet indoor high wall unit that is compatible with select single and multi-zone ductless systems.
Single-zone system with up to 28.1 SEER2 and 12.4 HSPF2 for premium energy savings.
Blends into your over-head space to deliver quiet comfort and is compatible with both single and multi-zone ductless systems.
This recessed ceiling cassette is designed to seamlessly integrate into your overhead space.
Our high static ducted indoor unit is designed to compatible with both single and multi-zone ductless systems.
Our ducted indoor unit is compatible with both single and multi-zone ductless systems.
Our floor console indoor unit is compatible with both single and multi-zone ductless systems.
Our floor console indoor unit is compatible with both single and multi-zone ductless systems.
Designed for a high wall installation and is compatible with both single and multi-zone ductless systems.
Single-zone air conditioner system with up to 20.5 SEER2 for premium energy savings.
Designed for a high wall installation and is compatible with both single and multi-zone ductless heat pumps.
Designed for a high wall installation and is compatible with single-zone ductless air conditioners.
What to Look for in a DUCTLESS HEATING AND COOLING UNIT
Researching ductless mini split systems, but not sure what to look for? Carrier can help you find the best mini split AC units or ductless heating for your home. For further reading, check out our guides to popular ductless applications and the specifics on installing ductless AC systems.
Ductless mini split Heat Pumps & ACs can be configured with either one or multiple indoor units (multi zone system) powered by a single inverter controlled, variable-speed outdoor unit to bring comfort anywhere in your home, including room additions, sunrooms, and garages. The inverter outdoor compressor ensures maximum comfort in any season by continuously adjusting heating and cooling capacities to meet your specific needs.
Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required! Ductless mini split ACs and heating can be either wall mounted or ceiling mounted, creating a clean look while preserving the easy installation factor of traditional window units. And the outdoor unit powers the indoor units, so there is no need for additional wiring.
Older homes weren’t built to accommodate the ductwork of standard modern air conditioning systems. With a ductless mini split air conditioner, you can preserve the integrity of your home’s architecture without having to carve out spaces for ducts and vents.
By selecting specific rooms to heat or cool, energy use is concentrated in the areas you choose - meaning that you can control the temperature and your energy bill!. Plus, ductless mini split systems can offset the energy loss of older homes by continuously adjusting the heating and cooling capacity to best match current conditions, making them a convenient and energy-efficient choice.
Frequently Asked Questions
How many square feet can ductless mini split systems heat/cool?
The square footage that a ductless mini split system can heat or cool depends on the size of the system. A 36K unit for example can effectively cool a room measuring up to 1,500 total square feet, while smaller units usually start at around 6,000 BTUs and can cool ~ 250 square feet of space.1
By how much can a ductless mini split system lower your energy bill?
Ductless mini split systems can help you save up to 30% on your energy costs because they are more efficient than forced air systems, due to leaks and heat loss. Since mini splits have no ducts, they avoid the energy losses associated with ductwork of central forced air systems.2
What are the disadvantages of a ductless mini split system?
Some of the disadvantages of ductless mini split systems may include high installation costs, some models may clash with rooms’ aesthetic. It’s important to note that these disadvantages may not be applicable to everyone and that the benefits of ductless mini split systems may outweigh the disadvantages depending on your specific needs and circumstances.3
What Is a Ductless Mini Split System?
Take a closer look at the question, and you’ll find the answer. It’s ductless because it’s a heating and cooling system that requires no ductwork; it’s a split system because there is a separate indoor air handling unit and outdoor unit; and it’s mini because the units are smaller than a typical central air system.
Or, when you ask the question, “What is a ductless air conditioner?”, you could simply say it’s the most versatile, easy-to-install HVAC system available that delivers comfort where standard central air can’t.
Popular Mini Split HVAC Applications
Ductless mini split systems are like the handyman for comfort – they pretty much do it all. Perfect for room additions, space conversions like an attic or garage, or providing a boost to a room that’s always too hot or too cold; or, providing comfort to one area or separate temperature control to several areas. As part of a new home system or to provide air conditioning options for older homes, there’s a ductless system that makes sense for you.
Ductless Air Conditioners and Ductless Heat Systems
Carrier ductless air conditioner and heat pumps include inverter-controlled, variable-speed technology for extra efficient heating and cooling. It works similar to cruise control for your car.
These systems adjust motor speeds and comfort capacity as conditions change, delivering smooth, consistent temperatures and quiet operation, all while saving big on utility bills. Ductless mini split air conditioners and mini split heat pumps are highly energy efficient, and can help you save money on your energy bills over time.
WHAT IS THE BEST DUCTLESS HEATING AND COOLING SYSTEM FOR YOUR BUDGET?
Carrier offers a wide selection of ductless mini split systems to fit any need, home, business, or budget. With a comprehensive family of options from the Infinity, Performance, and Comfort series, you are sure to find the right solution for keeping your home cozy.
Say goodbye to the hassle of traditional HVAC systems or window units by contacting a local Carrier ductless HVAC dealer for pricing estimates on the best ductless air conditioner system for your needs.
Check out our Ductless heat pump solutions
- Find a Carrier HVAC contractor in your area
- Discover Ductless Air Conditioner For Garage and other applications
- Read about Ductless Air Conditioner Cost
- Learn how to install a mini split system
- What are the best air purifiers for allergies?
- What are the benefits of air purifiers?
- Do air purifiers work?
- What is a ductless mini split?
- Are mini splits efficient?
- How big of a mini split do I need?
- How long do mini splits last?
- Learn about ductless mini split repair.
- Browse heating and cooling products
- Browse air conditioning systems
1. How Many Square Feet Can A Ductless Air Conditioner Cool? - HVACseer.com
2. Ductless Mini-Split Air Conditioners | Department of Energy. It’s important to note that the amount of energy savings you can achieve with a ductless mini split system depends on several factors such as the size of the space, heating and cooling loads and local climate.
3. The Pros and Cons of a Ductless Heating and Cooling System | HGTV