Skip to main content
performance-cased-n-evaporator-coil-CNPVP

Cased N Evaporator Coil

CNPVP
Our cased N coil design can be installed in upflow and downflow applications.
4.5 out of 5 stars
4.5 out of 5 stars
4.5 out of 5 stars
Coil Material: All aluminum

Overview

Having an evaporator coil properly matched to your outdoor unit is critical to getting the most out of your air conditioner or heat pump.

Carrier® evaporator coils are designed and manufactured for durability and appropriate system fit to assure you consistent performance year after year.

carrier-packaged-product-diagram

California residents please see Proposition 65

WHY THIS EVAPORATOR COIL IS RIGHT FOR YOU
coil-material-icon
Coil Material

All aluminum coil design helps improve resistance to corrosion and can help prevent leaks, prolonging the life of your system. 

coil-size-icon
Coil size

Evaporator coils come in various sizes. Your Carrier expert will recommend the correct size to match your system.

coil-type-icon
Coil Type

Cased N coil design can be installed in upflow and downflow applications.

warranty icon
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.

1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon