Comfort™ 115V Fan Coil
F54
Multi-speed fan for enhanced energy savings capabilities and comfort features. No electric heat available
Initial Cost $
Connect With a Local Expert
Overview
The Comfort™ F54 115V fan coil utilizes a high-efficiency, multi-speed blower motor to provide comfort while not compromising on energy efficiency. When paired with a two-stage heat pump and a compatible thermostat it can provide enhanced comfort and help you save on your heating and cooling bills.
California residents please see Proposition 65
Enhanced energy savings. Can help maximize energy savings when paired with compatible unit.
Capable of dehumidification and two-stage operation for enhanced comfort and temperature control when paired with a compatible thermostat and outdoor unit.
Compatible with standard size air filter. Multi-speed fan coil providing enhanced control of the airflow passing through your air filter.
ArmorTech™ Coil Protection for enhanced corrosion resistance
Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.
Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.
Works Well With
1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.