Skip to main content
comfort-80-oil-furnace-OBM

Comfort™ 80 Oil Furnace

OBM

Up to 86.4% AFUE for moderate energy savings with standard comfort features.

4.1 out of 5 stars
4.1 out of 5 stars
4.1 out of 5 stars
5 Star
54%
4 Star
31%
3 Star
0%
2 Star
0%
1 Star
15%

Initial Cost $

Connect With a Local Expert

Overview

This long-lasting oil furnace model is made for solid performance. It's backed by a lifetime heat exchanger limited warranty1 and the exceptional Carrier standard warranty so you can have peace of mind with this reliable unit.

View Product Literature

legacy-line-oil-furnace-riello-OBM

California residents please see Proposition 65

WHY THIS FURNACE IS RIGHT FOR YOU
energy-savings-icon
product-good
Energy Savings

Up to 86.4% AFUE for moderate energy savings.

comfort-features-icon
product-good
Comfort Features

Standard comfort features to help keep you warm and comfortable.

humidity-control-icon
product-good
Humidity Control

Offers standard humidity control.

sound-performance-icon
Sound Performance

Quiet operation with a fully insulated cabinet to help minimize noise levels.

fuel-type-icon
Fuel Type

Oil

size-icon
product-best
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty-icon
product-best
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More. Lifetime heat exchanger limited warranty upon timely registration.2

You May Also Like

ENERGY-EFFICIENT UNIT DESIGNED FOR COMFORT

  • ENERGY STAR® qualified in select sizes
  • Variable-speed blower motor

1To the original owner on eligible equipment for eligible residential applications. Parts only limited warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon