Performance™ 80 Oil Furnace
OVL
Select sizes ENERGY STAR® certified. Up to 87.5% AFUE for moderate energy savings with enhanced comfort features.
Initial Cost $
Connect With a Local Expert
Overview
With an impressive AFUE rating of up to 87.5%, this model achieves ENERGY STAR® qualification. It also achieves comfort—yours, with a variable-speed blower to help even out temperature swings and keep things quiet. And with sizes at 39.25" tall or less, this "Low Boy" design fits beautifully in low clearance installion spaces like attics.
California residents please see Proposition 65
Up to 87.5% AFUE for moderate energy savings.
Enhanced comfort features for improved temperature control and more consistent comfort.
Offers enhanced humidity control when paired with two-stage air conditioner or heat pump.
Quiet operation with a fully insulated cabinet to help minimize noise levels.
Oil
Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.
Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More. Lifetime heat exchanger limited warranty upon timely registration.2
You Might Also Like
Up to 86.4% AFUE for moderate energy savings with enhanced comfort features.
1To the original owner on eligible equipment for eligible residential applications. Parts only limited warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.