INFINITY® SPLIT SYSTEM GEOTHERMAL HEAT PUMP
GZ
Initial Cost $$
Connect With a Local Expert
Overview
If you prefer higher heating temperatures from your registers in winter or just want to continue using an existing furnace, this indoor unit may be what you need. The INFINITY® GZ geothermal split system heat pump combines superior performance with the smart, powerful and intuitive Infinity Touch control. This system utilizes your new or existing furnace or fan coil's blower motor to move air and offers the efficiency and comfort benefits of a two-stage compressor, all tied together with the versatile programming, energy tracking and available wireless/remote operation of Infinity System Control.
California residents please see Proposition 65
ENERGY STAR® certified. Up to 26.4 EER for premium cooling energy savings and up to 4.8 COP premium heating energy savings.
Premium comfort features for more precise temperature control and fewer temperature swings.
Install with furnace or fan coil with a variable-speed blower motor for excellent humidity control. This combination can operate at lower speeds for longer times extracting more humidity from your indoor air.
Varies based on the furnace/fan coil that is installed but this outdoor unit features sound reducing technologies for quiet operation.
Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.
10-year parts and labor limited warranty upon timely registration.1
Works Well With
ENERGY STAR® certified. Our highest efficiency and most advanced furnace with up to 98.5% AFUE for premium energy savings with excellent humidity control and premium comfort
Compatible with Infinity system outdoor units and includes a variable-speed fan that supports premium energy savings and comfort features.
1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.