Indoor Air Quality Products
Creating your ideal home environment is more than just controlling the temperature. It's also managing humidity and ventilation, which can dramatically impact your comfort and create a space for whoever you share it with. Your home’s air should be filtered and cleaned with limited volatile organic compounds (VOCs) and pollutants that can affect allergies. Carrier home indoor air quality products give you next-level comfort, so you can breathe cleaner air.
Breathe Easier with Indoor Air Quality Systems for Your Home

Whole Home Air Purifiers
Our Infinity® whole home air purifier has a MERV 15 air filter that can help trap and reduce air contaminants like dust, dander, pollen, select airborne viruses, and bacteria to keep the air inside your home cleaner.*

Humidifiers
Whole-home humidifiers add moisture to the air in your home to ensure a more comfortable environment when humidity levels are low.

Dehumidifiers
Remove unnecessary moisture from your home with a whole-house dehumidifier.

Ventilators
Whole-home ventilation systems bring outdoor air into your home, while removing indoor air pollution and maintaining indoor comfort levels

UV Lamps
UV lamps are a critical line of defense in keeping your cooling coil clean, by killing mold and bacteria, which can grow on your evaporator/cooling coil in the HVAC system.

With our intelligent air monitors, you’re one step closer to being more informed about your indoor air quality. Understanding what’s in the air inside will help you determine solutions for creating a healthier indoor environment.

Cleaner air is essential to our health, comfort, and overall well-being. Our room air purifiers remove over 99% of airborne particles as small as 0.3 microns, so your family can breathe cleaner, healthier air.

Carbon Air Purifier with UV
Provides dual treatment technology through a carbon core and UV light that helps reduce odors and aids in the reduction microorganism growth on the evaporative coil.**

Carbon Monoxide Alarms
Because carbon monoxide gas is colorless and odorless, you need a detector to alert your family if levels become too high.

The Dynamic Carrier Difference in Indoor Air Quality Solutions
Together with our heating and cooling products, our indoor air quality systems combine to give you an indoor environment—where you and your family will be more comfortable.
Smart, versatile HVAC solutions create cleaner indoor air to improve your indoor air quality.

Frequently Asked Questions About Whole Home Air Quality Systems
*The Infinity® air purifier has demonstrated effectiveness against the murine coronavirus, based on third-party testing (2020) showing a >99% inactivation, which is a virus similar to the human novel coronavirus (SARS-CoV-2) that causes COVID-19. Therefore, the Infinity air purifier can be expected to be effective against SARS-CoV-2 when used in accordance with its directions for use. Third-party testing (2012, 2007) also shows =99% inactivation for the type of virus that causes common colds, Streptococcus pyogenes and human influenza. Airborne particles must flow through your HVAC system and be trapped by the MERV 15 Infinity filter to be inactivated at 99%. The Infinity air purifier achieves a MERV 15 rating based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured.
**The efficacy of the Carbon Air Purifier with UV (UVCAPXXC2015) to remove Escherichia coli (>99%), Staphylococcus epidermidis (>99.9%), Coronavirus 229E (95%) and MS-2 bacteriophage (>99.99%) from treated surfaces after 24 hours was demonstrated in an ASTM E3135-18 test conducted by a third-party laboratory under ambient temperature and humidity conditions.