Skip to main content
infinity-air-purifier-for-home-DGAPA

Infinity® Air Purifier

DGAPA
Whole-home air purifier that uses Captures & Kills® technology to trap particles and inactivate them with an electrical charge.
4 out of 5 stars
4 out of 5 stars
4 out of 5 stars
Cost: $$

Overview

The Infinity air purifier is a whole-home solution that can be added to your heating and cooling system. It uses Captures & Kills technology to inactivate 99% of select airborne pathogens trapped by the MERV 15 filter, including coronavirus, bacteria and other pathogens.1

infinity-air-purifier-video-thumbnail

California residents please see Proposition 65

UL-validated-Carrier-infinity-air-purifier-horiz UL-validated-Carrier-infinity-air-purifier-horiz-mb
WHY THIS AIR PURIFIER IS RIGHT FOR YOU
whole-home-filtration-icon
Whole-Home Filtration

Works silently in-line with your HVAC system to help reduce pet dander, pollen, dirt and other particles that can circulate throughout your home.

captures-kills-technology-icon
Captures & Kills Technology

Our patented Captures & Kills technology traps 95% of particles in micron size range 1.0 to 3.0 flowing through the HVAC system2 and subjects them to an intense electric field.

viruses-bacteria-icon
Viruses & Bacteria

Inactivates 99% of select airborne germs and viruses trapped in the MERV 15 filter including coronavirus, human influenza, the common cold and bacteria that causes strep throat.1

captures-kills-technology-icon
Filtration Efficiency

MERV 15. Minimum Efficiency Reporting Value (MERV) ratings range from 1-16 and the higher the MERV rating, the fewer particles and other contaminants can pass through the air filter.

size-icon
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty icon
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.3 Learn More.

icon-of-trophy
Award Winner

Hot 50 Products 2021 - Green Builder

1The Infinity® air purifier has demonstrated effectiveness against the murine coronavirus, based on third-party testing (2020) showing a >99% inactivation, which is a virus similar to the human novel coronavirus (SARS-CoV-2) that causes COVID-19. Therefore, the Infinity air purifier can be expected to be effective against SARS-CoV-2 when used in accordance with its directions for use. Third-party testing (2012, 2007) also shows =99% inactivation for the type of virus that causes common colds, Streptococcus pyogenes and human influenza. Airborne particles must flow through your HVAC system and be trapped by the MERV 15 Infinity filter to be inactivated at 99%. The Infinity air purifier achieves a MERV 15 rating based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured. Learn how it works.

2Based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured.

3To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon