Skip to main content
performance-fan-powered-humidifier-HUMXXLFP

PERFORMANCE™ LARGE FAN-POWERED HUMIDIFIER

HUMCRLFP

Fan-powered humidifier that can produce up to 17- 18 gallons of water vapor per day.

Initial Cost $$

Connect With a Local Expert

Overview

Enjoy the air you breathe. A properly humidified home can help you breathe more comfortably with less dryness, save on energy costs, reduce static electricity, and even help protect your wood furniture.

The Performance fan-powered humidifier blows moisture vapor directly into your ducts. This home humidifier type is the preferred solution for heat pump applications.

View Product Literature

California residents please see Proposition 65

WHY THIS HUMIDIFIER IS RIGHT FOR YOU
comfort-features-icon
Comfort Features

Adding moisture to your indoor air increases the humidity and can allow you to feel more comfortable while potentially reducing your temperature settings and saving on your heating costs.

water-vapor-icon
Water Vapor Output

Can produce up to 17-18 gallons of water vapor per day.

warranty-icon
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.

1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon