Skip to main content
comfort-energy-recovery-ventilator-ERVCRNVA

Comfort™ Energy Recovery Ventilator

ERVCRNVA

Ideal for warmer climates and horizontal installations. Offers airflow up to 128 cubic feet per minute.

Application Humid summer

Connect With a Local Expert

Overview

Carrier® Energy Recovery Ventilators (ERVs) are designed to minimize energy loss while bringing fresh air into your home and exiting stale air year round. 

Energy recovery ventilators use the outgoing air's thermal energy to pre-condition the air coming in so you can enjoy fresh air without overworking your system.

Energy recovery ventilators are best used in climates where the summer is hot and humid.

View Product Literature

California residents please see Proposition 65

WHY THIS VENTILATOR IS RIGHT FOR YOU
climate-icon
Climate

Energy recovery ventilators are ideal for warmer climates with humid summers.

comfort-features-icon
Comfort Features

Brings in outside air and exhausts polluted air while maintaining indoor comfort levels. Also removes excess indoor humidity to enhance comfort.

energy-savings-icon
Energy Savings

Can help improve energy savings by pre-conditioning the outside air brought into your home.

warranty-icon
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.

1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon