Performance™ Horizontal Heat Recovery Ventilator
HRVXXLHB
Ideal for northern climates and horizontal installations. Offers airflow up to 231 cubic feet per minute. Door color is slowly transitioning from tan to galvanized steel.*
Application Cold winter
Connect With a Local Expert
Overview
Carrier® Heat Recovery Ventilators (HRVs) let you enjoy fresh outdoor air in your home and expel stale, sometimes unhealthy air all while minimizing heating energy loss.
They use the outgoing air's heat energy to pre-condition air coming in to keep your heating system working efficiently.
Heat recovery ventilators are best used in climates where winters are cold and excess moisture in the home can be a problem.
California residents please see Proposition 65
Heat recovery ventilators are ideal for northern climates with a longer cold-weather season.
Brings in outside air and exhausts polluted air while maintaining indoor comfort levels.
Can help improve energy savings by pre-conditioning the outside air brought into your home. (energy star for Canada)
Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.
1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
*Cabinet color could be either "Tan" or "Galvanized steel" based on inventory and locations until the full transition to galvanized steel is complete.