42CT
Fan Coil
Horizontal, Concealed
Airflow: 340~2,380 m³/h
- High efficiency
- Low operating noise
- Flexible control
- Ease of operation
Features
- Airflow capacities from 340 to 2,380 m³/h
- 2-pipe or 4-pipe system combinations
- Valve packages available
- Several motor voltage options
- 3-speed fans
- Standard unit height 220 mm
- Unit height 241 mm with return air plenum option
Options
- 2 Pipe: 2-row / 3-row / 4-row 4 Pipe: 3+1-row
- Thermostat
- Motorized 2-way or 3-way valves D
- rain pan option: cold roll steel with powder coating or stainless steel, all with 6mm PEF insulation Drain pan length option: standard or extended design
- Bottom or rear plenum box with or without filter options
- Filter options: nylon filter (10mm) or aluminum filter (10mm or 25mm) Patented design silencer
Features
- Airflow capacities from 340 to 2,380 m³/h
- 2-pipe or 4-pipe system combinations
- Valve packages available
- Several motor voltage options
- 3-speed fans
- Standard unit height 220 mm
- Unit height 241 mm with return air plenum option
Options
- 2 Pipe: 2-row / 3-row / 4-row 4 Pipe: 3+1-row
- Thermostat
- Motorized 2-way or 3-way valves D
- rain pan option: cold roll steel with powder coating or stainless steel, all with 6mm PEF insulation Drain pan length option: standard or extended design
- Bottom or rear plenum box with or without filter options
- Filter options: nylon filter (10mm) or aluminum filter (10mm or 25mm) Patented design silencer