Water Cooled Chillers Rental
Water-Cooled Chillers Applications & Optional Features
The water-cooled chiller cooling process involves the absorption of heat from the process. The heat is then transferred to a cooling tower to reduce return water temperature. Industrial and larger tonnage applications typically use water-cooled chillers due to increased efficiency and size of the discharged heat load is a factor.
We inventory water-cooled chillers ranging from 540 KW to 1,340KW
Applications
- Supplemental cooling
- Emergency response
- Industrial/specific operating conditions
- Food processing
- Process cooling
- Cold storage/warehousing
- Refinery and chemical production projects
- Scheduled outages and turn-around projects
- Testing requirements
- Standby services
- Low-temp cooling
Optional Features
- High Water Pressure Applications (up to 20 bar)
- Customised flow rates and pump selections
- Series counterflow applications to accommodate capacity requirements
Water cooled Screw Chiller – 30XWV 180
Water cooled Screw Chiller – 30XWV 195