COMMERCIAL CHILLERS/HEAT PUMPS
ONE COMPANY. TONS OF CAPACITY.
With a wide range of types, capacities and sustainable refrigerant options, Carrier is a leader in chiller technology. In fact, we always have been.
From the invention of the first centrifugal chiller in 1922 to today’s AquaEdge™ 23XRV – the world’s leading efficiency screw chiller – Carrier has consistently led the way in efficient, reliable chiller technology.
No Results Found
Cooling Capacity Range (kW): 390-2520
Type: Air Cooled Screw Chiller
Refrigerant: R-134a, R-513A, R-1234ze
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 528~4220
Type: Water Cooled Magnetic Bearing Centrifugal Chiller with VFD
Refrigerant: R-134a, R-513A, R-515B, R-1234ze
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 1000~3800
Type: Water Cooled Ceramic Bearing Centrifugal Chiller with VFD
Refrigerant: R1233zd
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 1400~10500
Type: Water-cooled centrifugal liquid chiller
Refrigerant: R134a, R513A, R515B
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 1055~2110
Type: water-cooled high-efficiency variable-speed screw liquid chiller
Refrigerant: R134a, R513A
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 336~1484
Type: Air Cooled Screw Chiller
Refrigerant: R-134a
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 370~1344
Type: Variable Speed Air-Cooled Screw Chiller
Refrigerant: R-134a, R-513A, R-1234ze
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 315~1471
Heating Capacity Range(KW): 311~1412
Type: Reversible air-to-water screw heat pump
Refrigerant: R-134a
Type of Equipment: Cooling and Heating
Cooling Capacity Range (kW): 150~200
Heating Capacity Range(KW): 150~200
Type: Air Cooled Inverter Modular Chiller
Refrigerant: R32
Type of Equipment: Cooling and Heating
Cooling Capacity Range (kW): 250~3464
Type: Water-cooled screw liquid chiller
Refrigerant: R-1234ze, R-515B, R-513A, R-134a
Cooling Capacity Range (kW): 422~1772
Heating Capacity Range(KW): 569~1436
Type: Water-cooled high-efficency variable speed screw liquid chiller/heat pump
Refrigerant: R134a, R-513A, 515B, R-1234ze
Cooling Capacity Range (kW): 17.7~36.0
Type: Ductable Air-cooled scroll liquid chiller
Refrigerant: R410A
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 17.7~36.0
Heating Capacity Range(KW): 21.8~42.6
Type: Ductable Air-cooled scroll liquid chiller/air to water scroll heat pump chiller
Refrigerant: R410A
Type of Equipment: Cooling and Heating
Cooling Capacity Range (kW): 15~18
Heating Capacity Range(KW): 17-21
Type: Air-cooled inverter rotary liquid chiller
Refrigerant: R410A
Type of Equipment: Cooling and Heating
Cooling Capacity Range (kW): 25~190
Type: Water-cooled/condenserless scroll chiller
Refrigerant: R410A
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 500~1800
Type: Air-cooled screw chiller
Refrigerant: R134a
Refrigerant: R-410A
Cooling Capacity Range (kW): 16-41
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 160-1040
Heating Capacity Range(KW): 170-940
Refrigerant: R-32
Type: Air to water Scroll Heat Pump
Type of Equipment: Cooling and Heating
Cooling Capacity Range (kW): 16-39
Heating Capacity Range(KW): 17-39
Type: Air to Water Heat Pump
Refrigerant: R-410A
Type of Equipment: Cooling and Heating
Cooling Capacity Range (kW): 40-940
Refrigerant: R-32
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 4-16
Heating Capacity Range(KW): 4-16
Type: Air to Water Heat Pump
Refrigerant: R-32
Type of Equipment: Cooling and Heating
Heating Capacity Range(KW): 200-2500
Type: Screw variable-speed
Refrigerant: R-1234ze
Type of Equipment: Heating Only
Refrigerant: R-134a, R515A, R515B, R-1234ze
Cooling Capacity Range (kW): 250-3464
Heating Capacity Range(KW): 320-1300
Type: Screw fixed-speed
Refrigerant: R-1234ze, R515B, R515A, R-134a
Type of Equipment: Cooling and Heating
Cooling Capacity Range (kW): 40-160
Heating Capacity Range(KW): 40-160 kW
Type: Scroll fixed-speed
Refrigerant: R-32
Cooling Capacity Range (kW): 40-160 kW
Type of Equipment: Cooling and Heating
Refrigerant: R410A
Refrigerant: R-134a
Cooling Capacity Range (kW): 270-1700
Type of Equipment: Cooling Only
Cooling Capacity Range (kW): 200-1200
Type: Screw fixed-speed
Refrigerant: R-1234ze
Type: Air-cooled
Type of Equipment: Cooling Only