AquaEdge® Semi-Hermetic Centrifugal Chiller
19XR/XRV/XRE
Water-Cooled Centrifugal Chiller
With R134a, R513A, R515B* Refrigerant
Cooling capacity:
One stage: 1,400~5,300 kW
Two stage: 2,800~10,500 kW
19XR - Base unit
19XRV - High-efficiency variable speed compressor
19XRE - Heat pump
- Energy-saving and high-efficiency
- Stable operation
- Environmental leadership
- Advanced design
- Convenient installation
The AquaEdge™ 19XR water-cooled centrifugal chiller achieves high efficiency using proven technologies that designed specifically for chlorine-free refrigerant. This ensures the most cost-effective and reliable solution for today's comfort cooling, process cooling and heating applications.
*R515B is only available with Two stage compressor
Performance Features
- Chlorine-free HFC-134a refrigerant
- Low energy consumption during part load and full load operation
- Two-stage compressor with economizer design (19XR)
- Hermetic compressor motor
- Aerodynamically contoured impeller
- Low inrush current for high voltage application
- Lower operation noise
- Multilingual display
- Compatible with Carrier Comfort Network® (CCN) communication link
Reliability Features
- Hermetically sealed compressor, motor, and transmission
- Reliable and economical vaneless diffuser
Wide Application (19XR-E)
- Heat pump
- Energy recovery
- Ice storage
Maintenance Features
- Password protected extensive service menu with built-in diagnostic capabilities, troubleshooting, and corrective action recommendations for preset alarms
- Alarm and alert files maintain and date stamped messages in memory
- Configuration data backup with non-volatile memory
- Temperature sensor with quick connects in each water nozzle
- Refrigerant isolation valves for in-chiller refrigerant storage (factory-installed option)
- Service contract available
Installation Features
- Positive system design reduce footprint
- Compressor, motor and transmission hermetically sealed
- Cooler, condenser and compressor are completely bolted together
- Low voltage control circuits
- Unit mounted VFD
Options
- Refrigerant isolation valves
- Shipped factory charged with refrigerant
- Hot gas bypass
- Unit-mounted variable frequency drive
- Thermal insulation (except waterbox covers)
- Customer factory performance testing
- Export crating
- Spring isolator kit
Motor Voltage
- Low voltage: 380V (300~1500 TR)
- Medium voltage: 3.3kV/4.16kV (600~3000TR)
- High voltage: 11kV (900~3000TR)
Evaporator /Condenser Waterbox Pressure
- 1.0 MPa (standard)
- 2.0 MPa (optional)
Starter (380 V)
- Freestanding wye-delta (standard)
- Unit Mounted wye-delta
- Freestanding soild state
- Unit Mounted soild state
- Freestanding VFD
- Unit Mounted VFD
Starter (3.3 kV/4.16 kV)
- Freestanding across the line
- Freestanding primary reactor
- Freestanding autotransformer
Starter (11 kV)
- Freestanding across the line (standard)
- Freestanding primary reactor
- Freestanding autotransformer
Performance Features
- Chlorine-free HFC-134a refrigerant
- Low energy consumption during part load and full load operation
- Two-stage compressor with economizer design (19XR)
- Hermetic compressor motor
- Aerodynamically contoured impeller
- Low inrush current for high voltage application
- Lower operation noise
- Multilingual display
- Compatible with Carrier Comfort Network® (CCN) communication link
Reliability Features
- Hermetically sealed compressor, motor, and transmission
- Reliable and economical vaneless diffuser
Wide Application (19XR-E)
- Heat pump
- Energy recovery
- Ice storage
Maintenance Features
- Password protected extensive service menu with built-in diagnostic capabilities, troubleshooting, and corrective action recommendations for preset alarms
- Alarm and alert files maintain and date stamped messages in memory
- Configuration data backup with non-volatile memory
- Temperature sensor with quick connects in each water nozzle
- Refrigerant isolation valves for in-chiller refrigerant storage (factory-installed option)
- Service contract available
Installation Features
- Positive system design reduce footprint
- Compressor, motor and transmission hermetically sealed
- Cooler, condenser and compressor are completely bolted together
- Low voltage control circuits
- Unit mounted VFD
Options
- Refrigerant isolation valves
- Shipped factory charged with refrigerant
- Hot gas bypass
- Unit-mounted variable frequency drive
- Thermal insulation (except waterbox covers)
- Customer factory performance testing
- Export crating
- Spring isolator kit
Motor Voltage
- Low voltage: 380V (300~1500 TR)
- Medium voltage: 3.3kV/4.16kV (600~3000TR)
- High voltage: 11kV (900~3000TR)
Evaporator /Condenser Waterbox Pressure
- 1.0 MPa (standard)
- 2.0 MPa (optional)
Starter (380 V)
- Freestanding wye-delta (standard)
- Unit Mounted wye-delta
- Freestanding soild state
- Unit Mounted soild state
- Freestanding VFD
- Unit Mounted VFD
Starter (3.3 kV/4.16 kV)
- Freestanding across the line
- Freestanding primary reactor
- Freestanding autotransformer
Starter (11 kV)
- Freestanding across the line (standard)
- Freestanding primary reactor
- Freestanding autotransformer