AquaSnap® - Air-to-water heat pump
30AWH-R 04R-16R
Refrigerant : R32
Compressor : full inverter twin rotary
Nominal cooling capacity : 4 - 16 kW
Nominal heating capacity : 4 - 16 kW
Operating range : -25°C ~ +50°C
The 30AWH-R monobloc air-to-water heat pump is designed for heating and cooling applications in new and existing individual homes and small businesses.


Wide range offer
- The 30AWH-R range of reversible heat pumps comprises 7 single-phase models and 3 three-phase models, from 4 kW to 16 kW.
Low carbon footprint
- Refrigerant R32 (GWP=675) helps protect the environment and achieve greenhouse emissions phase-down requirements.
Year-round comfort
- Operating in wide temperature range (up to 50°C in cooling mode and -25°C in heating mode) and is able to produce hot water ∼60 °C at an outdoor temperature of up to 35 °C for domestic hot water applications.
High energy efficiency
- SCOP up to 4.98
- SEER up to 5.06
- Energy class A+++ (35°C) or A++ (55°C) offering high heating power at less energy consumption.
Plug & Play
- Integrated hydraulic module
- 3kW electric heater
- And touch-screen wired controller for easy & fast installation, start-up and operation of the unit.
Certified performance
- New 30AWH-R can satisfy limitation for local incentive (depending on local regulations),such as NFPAC certified performance.
- Included for immediate start-up and use the unit
- Touchscreen with intuitive icons to help to avoid language barrier
- Modbus protocol and network flexibility
- Occupancy mode (Home, Away, Eco) and Night mode
- Weekly timer function
- Defrost, Anti-Legionella, Anti-freeze protection
- Two levels of access : end-user and technician
Wide range offer
- The 30AWH-R range of reversible heat pumps comprises 7 single-phase models and 3 three-phase models, from 4 kW to 16 kW.
Low carbon footprint
- Refrigerant R32 (GWP=675) helps protect the environment and achieve greenhouse emissions phase-down requirements.
Year-round comfort
- Operating in wide temperature range (up to 50°C in cooling mode and -25°C in heating mode) and is able to produce hot water ∼60 °C at an outdoor temperature of up to 35 °C for domestic hot water applications.
High energy efficiency
- SCOP up to 4.98
- SEER up to 5.06
- Energy class A+++ (35°C) or A++ (55°C) offering high heating power at less energy consumption.
Plug & Play
- Integrated hydraulic module
- 3kW electric heater
- And touch-screen wired controller for easy & fast installation, start-up and operation of the unit.
Certified performance
- New 30AWH-R can satisfy limitation for local incentive (depending on local regulations),such as NFPAC certified performance.
- Included for immediate start-up and use the unit
- Touchscreen with intuitive icons to help to avoid language barrier
- Modbus protocol and network flexibility
- Occupancy mode (Home, Away, Eco) and Night mode
- Weekly timer function
- Defrost, Anti-Legionella, Anti-freeze protection
- Two levels of access : end-user and technician