Skip to main content

AQUASNAP®
30PH/PHC

Ductable Air-Cooled Scroll Liquid Chiller/Reversible Heat Pump
With R134a Refrigerant

Cooling capacity: 17.7~36.0 kW
Heating capacity: 21.8~42.6 kW

  • Packaged unit all in one
  • High efficiency
  • Silent operation
  • Configuration flexibility
  • Ductable feature for indoor installation

Features

  • The 30PH reversible heat pumps are compact outdoor air/water units. Available in two versions: STD (Standard) and HEE (High Energy Efficiency).
  • These units have been made for operation indoors in the production of cold water, applicable to cooling and industry.
  • They are equipped with centrifugal fan (STD version) or electronic plug-fan (HEE version), plate exchanger, hermetic scroll compressor, and electronic control with microprocessor, components optimised for the R-410A refrigerant.
  • This range is also offered with an integrated circulation pump: 30 PHC.
  • The entire range also has the option to include a desuperheater circuit that allows for the production of hot water at a temperature greater than in the condensation circuits.
  • All units are charged with refrigerant and are tested at the factory, verifying the correct operation of all their components.

Options

  • High and low pressure pump options
  • Vertical or horizontal air flow configurations
  • Low ambient option
  • Coil protection options
  • Installation options
  • Electrical and soft starter options

Features

  • The 30PH reversible heat pumps are compact outdoor air/water units. Available in two versions: STD (Standard) and HEE (High Energy Efficiency).
  • These units have been made for operation indoors in the production of cold water, applicable to cooling and industry.
  • They are equipped with centrifugal fan (STD version) or electronic plug-fan (HEE version), plate exchanger, hermetic scroll compressor, and electronic control with microprocessor, components optimised for the R-410A refrigerant.
  • This range is also offered with an integrated circulation pump: 30 PHC.
  • The entire range also has the option to include a desuperheater circuit that allows for the production of hot water at a temperature greater than in the condensation circuits.
  • All units are charged with refrigerant and are tested at the factory, verifying the correct operation of all their components.

Options

  • High and low pressure pump options
  • Vertical or horizontal air flow configurations
  • Low ambient option
  • Coil protection options
  • Installation options
  • Electrical and soft starter options