Skip to main content

Aquasnap®
30RBS

Air-Cooled Scroll Chiller

Cooling capacity: 40~156 kW

  • Non-ozone depleting refrigerant R410A
  • Scroll compressors
  • Low-noise fans
  • Auto-adaptive microprocessor control
  • Optional hydronic module

Features

  • Eleven sizes with nominal cooling capacities from 40 to 156 kW.
  • Aquasnap liquid chillers for commercial or industrial applications.
  • Latest technological innovations integrated: ozone-friendly refrigerant R410A, scroll compressors, low-noise fans made of a composite material, auto-adaptive microprocessor control, electronic expansion valve and variable-speed pump (option).
  • Eurovent energy efficiency class C and D (in accordance with EN14511-3: 2013).
  • All-aluminium micro-channel condenser (MCHE) for reduced refrigerant charge.
  • Low-noise scroll compressors with low vibration level.
  • Vertical condenser coils with protection grilles (option).
  • Low-noise Flying Bird IV fans, made of a composite material. Rigid fan installation for reduced start-up noise.
  • Small unit footprint and a low height (1330 mm), enclosed by easily removable panels.
  • Simplified electrical connections.
  • Systematic operation test before shipment and quick-test function for step-by-step verification of the instruments, electrical components and motors.
  • Several compressors connected in parallel.
  • The electronic expansion device (EXV) allows operation at a lower condensing pressure (EER optimisation), and dynamic superheat management optimises the utilisation of the evaporator heat exchange surface.
  • Maintenance-free scroll compressors and fast diagnosis of possible incidents and their history via the Pro-Dialog+ control reduce maintenance costs.
  • Leak-tight refrigerant circuit.
  • Corrosion resistance tests, accelerated ageing test on compressor piping and fan supports and transport simulation test on a vibrating table in the laboratory.

Options & Accessories

  • Condenser with anti-corrosion post-treatment
  • Condenser with pre-treated fins
  • Coil protection grilles
  • Very low leaving water temperature
  • Low leaving water temperature
  • Very low noise level
  • Soft starter (30RBS 039-080)
  • Winter operation
  • Frost protection down to -20°C
  • High- and low-pressure single and dual-pump hydronic modules with or without expansion tank
  • High-pressure variable-speed single-and dual-pump hydronic modules with or without expansion tank
  • Partial heat reclaim
  • Enviro-Shield or Super Enviro-Shield anti-corrosion protection for MCHE heat exchangers
  • JBus, BacNet and LonTalk gateways
  • Evaporator screw or welded connection sleeves
  • Master/slave operation
  • Remote interface

Features

  • Eleven sizes with nominal cooling capacities from 40 to 156 kW.
  • Aquasnap liquid chillers for commercial or industrial applications.
  • Latest technological innovations integrated: ozone-friendly refrigerant R410A, scroll compressors, low-noise fans made of a composite material, auto-adaptive microprocessor control, electronic expansion valve and variable-speed pump (option).
  • Eurovent energy efficiency class C and D (in accordance with EN14511-3: 2013).
  • All-aluminium micro-channel condenser (MCHE) for reduced refrigerant charge.
  • Low-noise scroll compressors with low vibration level.
  • Vertical condenser coils with protection grilles (option).
  • Low-noise Flying Bird IV fans, made of a composite material. Rigid fan installation for reduced start-up noise.
  • Small unit footprint and a low height (1330 mm), enclosed by easily removable panels.
  • Simplified electrical connections.
  • Systematic operation test before shipment and quick-test function for step-by-step verification of the instruments, electrical components and motors.
  • Several compressors connected in parallel.
  • The electronic expansion device (EXV) allows operation at a lower condensing pressure (EER optimisation), and dynamic superheat management optimises the utilisation of the evaporator heat exchange surface.
  • Maintenance-free scroll compressors and fast diagnosis of possible incidents and their history via the Pro-Dialog+ control reduce maintenance costs.
  • Leak-tight refrigerant circuit.
  • Corrosion resistance tests, accelerated ageing test on compressor piping and fan supports and transport simulation test on a vibrating table in the laboratory.

Options & Accessories

  • Condenser with anti-corrosion post-treatment
  • Condenser with pre-treated fins
  • Coil protection grilles
  • Very low leaving water temperature
  • Low leaving water temperature
  • Very low noise level
  • Soft starter (30RBS 039-080)
  • Winter operation
  • Frost protection down to -20°C
  • High- and low-pressure single and dual-pump hydronic modules with or without expansion tank
  • High-pressure variable-speed single-and dual-pump hydronic modules with or without expansion tank
  • Partial heat reclaim
  • Enviro-Shield or Super Enviro-Shield anti-corrosion protection for MCHE heat exchangers
  • JBus, BacNet and LonTalk gateways
  • Evaporator screw or welded connection sleeves
  • Master/slave operation
  • Remote interface