Skip to main content

AquaSnap®
30RBV

Air-Cooled Scroll Liquid Chiller/Heat Pump
With R410A Refrigerant

Cooling capacity: 15~18 kW
Heating capacity: 17~21 kW

  • DC Inverter rotary compressor
  • Low noise variable speed fans
  • Superior reliability
  • Easy and fast installation
  • Hydronic module available

AquaSnap Greenspeed Logo

Features

  • The Aquasnap Greenspeed liquid chiller/heat pump range was designed for commercial applications such as the air conditioning of offices, hotels and large residential houses. The units integrate the latest technological innovations: Non-ozone depleting refrigerant R410A, Low-noise INVERTER Twin rotary compressor with low vibration levels, low-noise variable speed fans and microprocessor control.
  • For added flexibility the Aquasnap Greenspeed units are available with or without hydraulic module integrated into the unit chassis, limiting the installation to straightforward operations like connection of the power supply and the water supply and return piping.
  • Advanced technology providing maximum energy-efficiency with high capacity available at peak conditions and optimized efficiency at low and mid compressor speeds. The Aquasnap Greenspeed heat pump DC inverter uses Intelligent Power Drive Unit (IPDU) hybrid inverter technology. An electronic management logic is used to optimized compressor operation in all conditions, minimized temperature fluctuation to give a perfect individual comfort control with significant reduction of energy consumption.
  • The Aquasnap Greenspeed heat pump systems can be used with a wide choice of Carrier terminal fan coil units - cassettes, low, medium and high-pressure satellite units, console units, underceiling units and high-wall units.

Options

  • Electrical disconnect switch
  • Hydronic module options
  • HLI Communications
  • Coil protection

Features

  • The Aquasnap Greenspeed liquid chiller/heat pump range was designed for commercial applications such as the air conditioning of offices, hotels and large residential houses. The units integrate the latest technological innovations: Non-ozone depleting refrigerant R410A, Low-noise INVERTER Twin rotary compressor with low vibration levels, low-noise variable speed fans and microprocessor control.
  • For added flexibility the Aquasnap Greenspeed units are available with or without hydraulic module integrated into the unit chassis, limiting the installation to straightforward operations like connection of the power supply and the water supply and return piping.
  • Advanced technology providing maximum energy-efficiency with high capacity available at peak conditions and optimized efficiency at low and mid compressor speeds. The Aquasnap Greenspeed heat pump DC inverter uses Intelligent Power Drive Unit (IPDU) hybrid inverter technology. An electronic management logic is used to optimized compressor operation in all conditions, minimized temperature fluctuation to give a perfect individual comfort control with significant reduction of energy consumption.
  • The Aquasnap Greenspeed heat pump systems can be used with a wide choice of Carrier terminal fan coil units - cassettes, low, medium and high-pressure satellite units, console units, underceiling units and high-wall units.

Options

  • Electrical disconnect switch
  • Hydronic module options
  • HLI Communications
  • Coil protection