AquaSnap® - Air-to-water heat pump
30RQ
Refrigerant : R-410A
Compressor : scroll fixed-speed
Nominal cooling capacity : 16-33 kW
Nominal heating capacity : 17-33 kW
The AquaSnap liquid chiller/heat pump range was designed for commercial applications such as the air conditioning of offices and hotels etc.
- Easy and fast installation
- Hydraulic module available
- Economical operation
- Superior reliability
Quiet operation
- Low-noise scroll compressors with low vibration levels
- Compressor assembly is supported by anti-vibration mountings
- Vertical air heat exchanger coils
- Latest-generation low-noise fans
- Rigid fan installation for reduced start-up noise
Easy and fast installation
- Integrated hydraulic module
- Fixed speed circulator
- Water filter protecting the water pump against circulating debris
- High-capacity membrane expansion tank ensures pressurization of the water circuit
- Thermal insulation and frost protection down to -10°C, using an electric resistance heater and pump cycling
- Small foot print
- Easily removable panels
- Simplified electrical connections
- Fast commissioning
Economical operation
- Increased energy efficiency at part load
- In accordance with standard EN 14825/2013 in average climate, the Seasonal Coeficent of performance (SCOP) reaches 3.01 for an energy label of A
- Specific Free Defrost algorithm is present to optimize
- Performance and comfort even during defrost period.
- Reduced maintenance costs
- Maintenance-free scroll compressors
- Fast diagnosis of possible incidents and their history via the Pro-Dialog+ control
- R410A refrigerant is easier to use than other refrigerant blends
Environmental care
- Non-ozone depleting refrigerant R410A
- Leak-tight refrigerant circuit
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
Pro-Dialog+ control
- Energy management
- Seven day internal time schedule clock
- Set-point reset based on the outside air temperature or the return water temperature or on the water heat exchanger delta T
- Lead/lag control of two units operating in parallel
- Change-over based on the outside air temperature
- Night mode
- Ease-of-use
- New backlighted LCD interface includes a manual control potentiometer to ensure legibility under any lighting conditions
- Information displayed clearly in English, French, German, Italian and Spanish
- Pro-Dialog+ navigation uses intuitive tree-structure menus, similar to the Internet navigators. They are user-friendly and permit quick access to the principal operating parameters

Remote operating mode with volt-free contacts (standard)
- Start/stop
- Dual set-point
- Alert indication
- Alarm indication
- User safety
- Out of service
- Unit capacity
- Compressor operation
Remote interface (option)
Quiet operation
- Low-noise scroll compressors with low vibration levels
- Compressor assembly is supported by anti-vibration mountings
- Vertical air heat exchanger coils
- Latest-generation low-noise fans
- Rigid fan installation for reduced start-up noise
Easy and fast installation
- Integrated hydraulic module
- Fixed speed circulator
- Water filter protecting the water pump against circulating debris
- High-capacity membrane expansion tank ensures pressurization of the water circuit
- Thermal insulation and frost protection down to -10°C, using an electric resistance heater and pump cycling
- Small foot print
- Easily removable panels
- Simplified electrical connections
- Fast commissioning
Economical operation
- Increased energy efficiency at part load
- In accordance with standard EN 14825/2013 in average climate, the Seasonal Coeficent of performance (SCOP) reaches 3.01 for an energy label of A
- Specific Free Defrost algorithm is present to optimize
- Performance and comfort even during defrost period.
- Reduced maintenance costs
- Maintenance-free scroll compressors
- Fast diagnosis of possible incidents and their history via the Pro-Dialog+ control
- R410A refrigerant is easier to use than other refrigerant blends
Environmental care
- Non-ozone depleting refrigerant R410A
- Leak-tight refrigerant circuit
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
Pro-Dialog+ control
- Energy management
- Seven day internal time schedule clock
- Set-point reset based on the outside air temperature or the return water temperature or on the water heat exchanger delta T
- Lead/lag control of two units operating in parallel
- Change-over based on the outside air temperature
- Night mode
- Ease-of-use
- New backlighted LCD interface includes a manual control potentiometer to ensure legibility under any lighting conditions
- Information displayed clearly in English, French, German, Italian and Spanish
- Pro-Dialog+ navigation uses intuitive tree-structure menus, similar to the Internet navigators. They are user-friendly and permit quick access to the principal operating parameters

Remote operating mode with volt-free contacts (standard)
- Start/stop
- Dual set-point
- Alert indication
- Alarm indication
- User safety
- Out of service
- Unit capacity
- Compressor operation