Aquasnap®
30WG/WGA
Water-Cooled/Condenserless Liquid Chiller
Cooling capacity: 29~190 kW
30WG - Water cooled
30WGA - Condenserless
- Hydronic kits with or without variable water flow rate
- Reinforced sound insulation
- Stacking and connection of two units
- Low-temperature applications down to -12 °C (30WG only)
Features
- Eleven sizes with nominal cooling capacities from 23 to 95 kW and exceptionally high ESEER values.
- New generation of liquid chillers designed for commercial (offices, hotels etc.), residential (houses, apartments etc.) or industrial applications (low-temperature cooling).
- 30WG units offer Eurovent energy efficiency class B, and an ESEER of over 5.5 for dual-compressor units – one of the highest in its category.
- Condenserless version possible (30WGA) with remote condenser control box available as an option.
- R410A refrigerant and scroll compressors.
- Compatible with Carrier 09 series drycoolers/remote condensers.
- Unique combination of high performance and functionality in an exceptionally compact chassis.
- Units include automatic condensing pressure control via three-way valve for optimised operation, even at low outside temperature.
- Reversibility by water flow inversion in the system.
- Pro-Dialog+ control and compatibility with the Aquasmart system
- Units available with connections at the top or at the rear.
- Easy installation: small footprint, ideal for refurbished buildings, allows access in very tight plant rooms.
- The variable water flow (VWF) technology of the variable-flow pump, optimises system operation and enhances energy efficiency.
- Standard low sound level allows installation in any building type.
Options & Accessories
- Very low temperature glycol solution (30WG)
- Soft starter
- Master/slave operation
- External disconnect handle
- Condenser insulation (30WG)
- Low or high-pressure fixed or variable-speed single-pump hydronic module, evaporator side
- Low or high-pressure fixed or variable-speed single-pump hydronic module, condenser side (30WG)
- JBus, BacNet and LON gateways
- Specific cooling control
- Low sound level
- Unit stackable
- Customer water connection at the top of the unit (30WG)
- Evaporator (30WG/30WGA) and condenser (30WG) screw or welded connection sleeves
- Remote user interface
Features
- Eleven sizes with nominal cooling capacities from 23 to 95 kW and exceptionally high ESEER values.
- New generation of liquid chillers designed for commercial (offices, hotels etc.), residential (houses, apartments etc.) or industrial applications (low-temperature cooling).
- 30WG units offer Eurovent energy efficiency class B, and an ESEER of over 5.5 for dual-compressor units – one of the highest in its category.
- Condenserless version possible (30WGA) with remote condenser control box available as an option.
- R410A refrigerant and scroll compressors.
- Compatible with Carrier 09 series drycoolers/remote condensers.
- Unique combination of high performance and functionality in an exceptionally compact chassis.
- Units include automatic condensing pressure control via three-way valve for optimised operation, even at low outside temperature.
- Reversibility by water flow inversion in the system.
- Pro-Dialog+ control and compatibility with the Aquasmart system
- Units available with connections at the top or at the rear.
- Easy installation: small footprint, ideal for refurbished buildings, allows access in very tight plant rooms.
- The variable water flow (VWF) technology of the variable-flow pump, optimises system operation and enhances energy efficiency.
- Standard low sound level allows installation in any building type.
Options & Accessories
- Very low temperature glycol solution (30WG)
- Soft starter
- Master/slave operation
- External disconnect handle
- Condenser insulation (30WG)
- Low or high-pressure fixed or variable-speed single-pump hydronic module, evaporator side
- Low or high-pressure fixed or variable-speed single-pump hydronic module, condenser side (30WG)
- JBus, BacNet and LON gateways
- Specific cooling control
- Low sound level
- Unit stackable
- Customer water connection at the top of the unit (30WG)
- Evaporator (30WG/30WGA) and condenser (30WG) screw or welded connection sleeves
- Remote user interface