Skip to main content

Aquaforce®
30XA

Air-Cooled Screw Chiller

Cooling capacity: 267~1,682 kW

  • Non-ozone depleting R134a
  • Exclusive high-efficiency variable-speed twin-screw
  • Pro-Dialog+ control system

Features

  • Twenty-four sizes with nominal cooling capacities from 267 to 1682 kW.
  • The ideal solution for industrial and commercial applications with optimal performances and maximum quality. Units designed to operate up to 55°C.
  • Exceptional full load and part load energy efficiency: Eurovent energy efficiency class A and B (unit with high-efficiency option 119); standardised Eurovent values in accordance with EN 14511-3: 2013: EER up to 3.3 and ESEER up to 4.2.
  • Available in two versions: one with very low noise levels and superior energy efficiency; the other with optimal energy efficiency to minimise operating costs.
  • Twin-rotor screw compressors with high-efficiency motor and a variable capacity valve for exact matching of the cooling capacity to the load.
  • All-aluminium condenser (MCHE) with high-efficiency microchannels and high corrosion resistance.
  • Use of R134a refrigerant with zero ozone depletion potential – the microchannel heat exchangers reduce the refrigerant charge by 30%.
  • Low-noise 4th generation Flying Bird fans made of composite material.
  • Pro-Dialog+ control system.
  • Flooded shell-and-tube evaporator.
  • Economizer system with electronic expansion device to increase cooling capacity.
  • V-shape condenser coils allow quieter air flow across the coil.
  • Simplified electrical connections.
  • Units are run-tested before shipment and include a quick-test function for fast
  • Leak-tight refrigerant circuit.
  • Comprehensive endurance tests.
  • Aquaforce offers multiple remote control, monitoring and diagnostic possibilities.

Options & Accessories

  • MCHE coils corrosion protections
  • Cu/Al coils corrosion protections
  • Low/very low temperature glycol solution
  • Unit equipped for discharge ducting
  • IP54 control box
  • Tropical applications
  • Grilles and enclosure panels
  • Winter operation
  • Evaporator and hydronic module frost protection
  • Heat reclaim
  • Single power connection point
  • Service/discharge valve
  • Evaporator with one pass more or less
  • 21 bar evaporator
  • Reversed water connections
  • Low or high-pressure, single or dual-pump hydronic module
  • Direct-expansion free-cooling system
  • High energy efficiency version
  • JBus, ModBus, BacNet/LON gateways
  • Energy Management module EMM
  • Pro-Dialog Touch Screen
  • Dual safety valve installed with three-way valve
  • Built to Swiss, Russian, Australian codes
  • Traditional coils
  • Insulation on evaporator entering/ leaving refrigerant lines
  • Low and very low sound level
  • Master/slave operation
  • Compressor enclosure
  • Welded Victaulic evaporator water connections
  • Evaporator with aluminium jacket

Features

  • Twenty-four sizes with nominal cooling capacities from 267 to 1682 kW.
  • The ideal solution for industrial and commercial applications with optimal performances and maximum quality. Units designed to operate up to 55°C.
  • Exceptional full load and part load energy efficiency: Eurovent energy efficiency class A and B (unit with high-efficiency option 119); standardised Eurovent values in accordance with EN 14511-3: 2013: EER up to 3.3 and ESEER up to 4.2.
  • Available in two versions: one with very low noise levels and superior energy efficiency; the other with optimal energy efficiency to minimise operating costs.
  • Twin-rotor screw compressors with high-efficiency motor and a variable capacity valve for exact matching of the cooling capacity to the load.
  • All-aluminium condenser (MCHE) with high-efficiency microchannels and high corrosion resistance.
  • Use of R134a refrigerant with zero ozone depletion potential – the microchannel heat exchangers reduce the refrigerant charge by 30%.
  • Low-noise 4th generation Flying Bird fans made of composite material.
  • Pro-Dialog+ control system.
  • Flooded shell-and-tube evaporator.
  • Economizer system with electronic expansion device to increase cooling capacity.
  • V-shape condenser coils allow quieter air flow across the coil.
  • Simplified electrical connections.
  • Units are run-tested before shipment and include a quick-test function for fast
  • Leak-tight refrigerant circuit.
  • Comprehensive endurance tests.
  • Aquaforce offers multiple remote control, monitoring and diagnostic possibilities.

Options & Accessories

  • MCHE coils corrosion protections
  • Cu/Al coils corrosion protections
  • Low/very low temperature glycol solution
  • Unit equipped for discharge ducting
  • IP54 control box
  • Tropical applications
  • Grilles and enclosure panels
  • Winter operation
  • Evaporator and hydronic module frost protection
  • Heat reclaim
  • Single power connection point
  • Service/discharge valve
  • Evaporator with one pass more or less
  • 21 bar evaporator
  • Reversed water connections
  • Low or high-pressure, single or dual-pump hydronic module
  • Direct-expansion free-cooling system
  • High energy efficiency version
  • JBus, ModBus, BacNet/LON gateways
  • Energy Management module EMM
  • Pro-Dialog Touch Screen
  • Dual safety valve installed with three-way valve
  • Built to Swiss, Russian, Australian codes
  • Traditional coils
  • Insulation on evaporator entering/ leaving refrigerant lines
  • Low and very low sound level
  • Master/slave operation
  • Compressor enclosure
  • Welded Victaulic evaporator water connections
  • Evaporator with aluminium jacket